eshop-promo-banner

官方正品、现货发售、一片起订,人民币结算系统、国内顺丰速递
ADI 中国在线商城让您实现无忧订购!

点击查看详情

LT1117

量产

具可调和固定 2.85V、3.3V、5V 输出的 800mA 低压差正稳压器

产品模型
24
产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

产品详情

  • 节省空间的 SOT-223 表面贴装型封装
  • 三端可调或固定 2.85V、3.3V、5V 输出
  • 800mA 输出电流
  • 可在低至 1V 压差的条件下运作
  • 在多种电流水平上提供保证压差电压
  • 0.2% 的最大电压调整率
  • 0.4% 的最大负载调整率

 

LT1117
具可调和固定 2.85V、3.3V、5V 输出的 800mA 低压差正稳压器
提问

参考资料

了解更多
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目

软件资源

找不到您所需的软件或驱动?

申请驱动/软件

硬件生态系统

部分模型 产品周期 描述
正线性稳压器(LDO) 1
LT3088 推荐新设计使用 800mA 单电阻器坚固型线性稳压器
Modal heading
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目

工具及仿真模型

LTspice

LTspice®是一款强大高效的免费仿真软件、原理图采集和波形观测器,为改善模拟电路的仿真提供增强功能和模型。


参考电路

DK-START-3C25N Kit
Altera Cyclone III FPGA Starter Kit 参考设计

特性和优点

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
View 1
Altera Nios II Embedded Evaluation Kit, Cyclone III Edition 参考设计

特性和优点

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
TR4 Stratix IV Board
Terasic TR4 Stratix IV Board 参考设计

特性和优点

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Altera Cyclone III FPGA Starter Kit
Altera Nios II Embedded Evaluation Kit, Cyclone III Edition
Terasic TR4 Stratix IV Board

最新评论

需要发起讨论吗? 没有关于 LT1117的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论