LTC2402

量产

采用 MSOP-10 封装的两通道 24 位、微功率、No Latency ∆Σ ADC

产品模型
4
产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

产品详情

  • 采用纤巧型 MSOP-10 封装的 24 位 ADC
  • 4ppm INL,无漏失码
  • 4ppm 全标度误差
  • 0.5ppm 偏移
  • 0.6ppm 噪声
  • 适合多路复用应用的单次转换稳定时间
  • 单通道或两通道输入
  • 自动通道选择 (往复式) (LTC2402)
  • 针对基准和接地检测的零标度和全标度设定
  • 内部振荡器 – 无需外部组件
  • 110dB 最小值、50Hz / 60Hz 陷波滤波器
  • 基准输入电压:0.1V 至 VCC
  • 非零最小输出 – 扩展的输入范围可容纳 12.5% 的超范围和欠范围
  • 2.7V 至 5.5V 单电源操作
  • 低电源电流 (200μA) 和自动停机
   
LTC2402
采用 MSOP-10 封装的两通道 24 位、微功率、No Latency ∆Σ ADC
提问

参考资料

了解更多
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目

软件资源

找不到您所需的软件或驱动?

申请驱动/软件

硬件生态系统

部分模型 产品周期 描述
I²C 隔离器 1
LTM2883 量产 具可调 ±12.5V 和 5V 稳定电源的 SPI / 数字或 I2C μModule 隔离器
TimerBlox 1
LTC6991 量产 TimerBlox:可重置的低频振荡器
精密电阻网络 1
LT5400 推荐新设计使用 四个匹配的电阻器
Modal heading
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目

参考电路

DK-DEV-3C120N Dev Kit
Altera Cyclone III FPGA Development Kit 参考设计

特性和优点

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-DSP-3C120N Dev Kit
Altera DSP Development Kit, Cyclone III Edition 参考设计

特性和优点

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-EMB-3C120N Dev Kit
Altera Embedded Systems Development Kit, Cyclone III Edition 参考设计

特性和优点

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Altera Cyclone III FPGA Development Kit
Altera DSP Development Kit, Cyclone III Edition
Altera Embedded Systems Development Kit, Cyclone III Edition

最新评论

需要发起讨论吗? 没有关于 LTC2402的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论