数字 X 射线
The digital x-ray system is an indispensable tool in modern screening and diagnostic imaging. It is widely used in mammography, fluoroscopy, dental, and general radiography, such as chest x-rays and more, improving patient outcomes.
In a digital x-ray system, as the radiation emitted by the x-ray tube passes through a patient’s body, it is captured by the flat panel detector and digitized to create the image for subsequent analysis and diagnosis by the radiologist.
Analog Devices’ chip-on-flex read-out ICs digitize the electrical charge captured on the panel, enabling the creation of the image through further processing.
Value and Benefits
We offer an extensive selection of components and solutions for both static and dynamic flat panel detectors, from analog front ends, power management, clocking, and monitoring to the data interface and more. Our low-noise, low-power, high-speed, highly integrated, and multi-generational chip-on-flex read-out IC (ROIC) solutions enable high image quality while minimizing patient exposure to radiation across a wide array of applications (mammography, fluoroscopy, dental, etc.). Our extensive domain expertise and product support also facilitates accelerated time to market.
Ensures high image quality
Minimizes patient exposure to radiation
Accelerates time to market

解决方案资源
互动式信号链

Key Resources
Technical Articles
文件和下载
Understanding Silent Switcher Technology: High Efficiency, Low EMI eBook
7.75 M
MT-230:噪声在高速转换器信号链中的考 虑因素
443.89 K
AD927x/AD967x Octal Ultrasound Analog Front End (AFE) Product Family Brochure
674.93 K
ADA4177系列 鲁棒的精密运算放大器: 单通道/双通道/四通道版本
1.91 M
ADGS1612: SPI Interface, 1 Ω RON, ±5 V, 12 V, 5 V, 3.3 V, Mux Configurable, Quad SPST Switch Data Sheet
373.21 K
CN-0407:超高灵敏度飞安测量平台
548.59 K
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}