脑电图 (EEG) 测量
Analog Devices’ electroencephalogram (EEG) application solutions are powered by low-noise signal chain products that deliver results with the highest precision and resolution. Our best-in-class ADCs and amps are critical to achieving accurate and robust EEG measurements, which demands down-to-microvolt levels of biometric measurement. We meet that need with a range of discrete and integrated amplifiers and analog-to-digital converters for both bedside and portable use cases.
Value and Benefits
Our wide range of discrete and integrated analog front ends (AFE), data conversion, and power solutions help our customers design the next generation of state-of-the-art wearable EEG devices. Our high-performance microprocessors, motion control, and consumable authentication RF interface solutions enhance real-time connectivity and allow safety features to be built in.
Our wide range of components covering analog and digital functions help our customers design the next generation of state-of-the-art wearable EEG devices.
Enables next-generation, state-of-the-art design
Enhances real-time connectivity
Allows built-in safety features

解决方案资源
文件和下载
UG-650:评估四通道FET输入缓冲器AD8244
176 kB
Silent Switcher Technology
1.74 M
Understanding Silent Switcher Technology: High Efficiency, Low EMI eBook
7.75 M
AN-1452: ADuCM3027/ADuCM3029 Flash EEPROM仿真
110.97 K
UG-849: Evaluating the AD7177-2 32-Bit, 10 kSPS, Sigma-Delta ADC with 100 µs Settling and Integrated Analog Input Buffers
1.95 M
Technologies for High Performance Portable Healthcare Devices
598.17 K
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}