心电图 (ECG) 测量
Analog Devices’ electrocardiogram (ECG) measurement application solutions include a wide range of discrete and integrated signal chain products with low-power, low-noise, and multichannel capabilities.
Value and Benefits
For fitness and wearable applications, we deliver low-power, highly integrated solutions with compact analog front ends to accommodate battery-powered use cases.
For clinical applications, we offer multiple lead- and diagnosis-grade performance and analog front ends for superior signal processing capability. ECG measurement not only demands high-precision signal processing, but also accommodates various electrode designs. Our in-house system knowledge ensures best-in-class ECG measurement under different application use cases.
Accommodates battery-powered applications
Features superior signal processing capability
Offers best-in-class ECG measurement under a variety of use cases
特色产品
互动式信号链

Evaluation Boards
Reference Designs
Key Resources
Technical Articles
Rarely Asked Question
文件和下载
Silent Switcher Technology
1.74 M
Understanding Silent Switcher Technology: High Efficiency, Low EMI eBook
7.75 M
AN-1452: ADuCM3027/ADuCM3029 Flash EEPROM仿真
110.97 K
Technologies for High Performance Portable Healthcare Devices
598.17 K
ADAS1000 5-Electrode ECG AFE
595.84 K
ADP5350: Advanced Battery Management PMIC with Inductive Boost LED and Three LDO Regulators Data Sheet
1.68 M
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}