ADMV1017
推荐新设计使用24 GHz 至 29.5 GHz 的 5G 升频/降频转换器
- 产品模型
- 1
产品详情
- RF 输入/输出频率范围:24 GHz 至 29.5 GHz,将 n257、n258 和 n261 频段集成在一个尺寸内
- 1.5 GHz RF 带宽
- 两种升频转换模式
- 从差分基带 I/Q 直接转换或单端复合 IF 到 RF 单边带升频转换
- 两种降频转换模式
- 从 RF 到差分基带 I/Q 直接转换
- 镜像抑制降频转换或单端复合 IF
- LO 双倍频器 (x2) 和四倍频器 (x4) 模式
- 匹配的 50Ω RF 信号和 LO 端口
- 温度补偿
- 符合 3GPP 规范
The ADMV1017 is a silicon germanium (SiGe), microwave, upconverter and downconverter optimized for 5G radio designs operating in the 24 GHz to 29.5 GHz frequency range.
The upconverter offers two modes of frequency translation. The device is capable of direct conversion to radio frequency (RF) from differential baseband I/Q input signals, as well as single-sideband (SSB) upconversion from complex intermediate frequency (IF) inputs. Alternatively, the differential baseband I/Q input path can be disabled and a modulated, single-ended, complex IF signals from 3 GHz to 10.5 GHz can be fed to the IF path. These signals can then be upconverted to 24 GHz to 29.5 GHz while rejecting the unwanted sideband by typically better than 25 dBc. The serial port interface (SPI) provides adjustment of the quadrature phase to allow optimum sideband rejection. In addition, the SPI interface allows powering down the output envelope detector to reduce power consumption when carrier feed through optimization is not necessary.
The downconverter offers two modes of frequency translation. The device is capable of direct quadrature demodulation to differential baseband I/Q output signals, as well as image rejection downconversion to a single-ended complex IF output carrier frequency. The differential baseband outputs can be dc-coupled. More typically, however, the I/Q outputs are ac-coupled with a sufficiently low high-pass corner frequency to ensure adequate demodulation accuracy. The I/Q baseband output common-mode voltage is programmable between 0.75 V and 2.15 V. The SPI interface provides fine adjustment of the quadrature phase to optimize I/Q demodulation performance. Alternatively, the baseband I/Q outputs can be disabled, and the I/Q signals can be passed through an on-chip, active balun to provide two, single-ended, complex IF outputs between 3 GHz and 10.5 GHz. When the device is used as an image rejecting down-converter, the unwanted image term is typically rejected to better than 25 dBc below the desired sideband. The ADMV1017 offers a square law power detector to allow monitoring of the power levels at the mixer inputs. The detector output provides closed-loop control of the RF digital step attenuator via an external automatic gain control (AGC) loop.
The ADMV1017 upconverter and downconverter is housed in a compact, thermally enhanced, 9 mm × 8 mm, land grid array (LGA) package. The ADMV1017 operates over the −40°C to +95°C case temperature range. Throughout the figures in the data sheet, Rx means receiver and Tx means transmitter.
APPLICATIONS
参考资料
视频 2
产品选型指南 1
解决方案设计及宣传手册 1
ADI 始终高度重视提供符合最高质量和可靠性水平的产品。我们通过将质量和可靠性检查纳入产品和工艺设计的各个范围以及制造过程来实现这一目标。出货产品的“零缺陷”始终是我们的目标。查看我们的质量和可靠性计划和认证以了解更多信息。
产品型号 | 引脚/封装图-中文版 | 文档 | CAD 符号,脚注和 3D模型 |
---|---|---|---|
ADMV1017BCCZ | LGA/CASON/CH ARRY SO NO LD |
这是最新版本的数据手册