ADV7992

RECOMMENDED FOR NEW DESIGNS

Car Camera Bus Transmitter with Parallel Video Input

Part Models
4
1ku List Price
price unavailable

Part Details

  • C2B transmits video and bidirectional control data over a differential pair cable up to 30 meters or single-ended cable up to 15 meters
  • The parallel video input formats supported include
    • 8-/10-/12-bit interleaved Y/C data up to 148.5 MHz
    • 2 × 8-bit separate Y/C data up to 74.25 MHz
    • Embedded (SAV/EAV codes), separate HS/VS/DE or ISP line/frame valid type external timing signals
  • HD video formats supported up to 2 megapixels at 30 Hz or 1 megapixel at 60 Hz
  • Bidirectional control channel embedded in the C2B link for control and status data between C2B receiver and C2B transmitter
    • Enables remote configuration from the C2B receiver
  • Bidirectional GPIO with either local or remote interfacing possibilities
  • On-chip high resolution, high speed DAC, buffer and filtering blocks for video and control channel path
  • Transmission of frame count data from ISP to enable the back-end ECU or head unit to detect stuck or skipped frames
  • Video test pattern generator for simplified system testing
  • Protection from high voltages encountered during short to battery (STB) fault condition
  • Tested to industry standards for automotive EMC/EMI/ESD robustness
ADV7992
Car Camera Bus Transmitter with Parallel Video Input
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
Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed