This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.
For more information contact your local Analog Devices Sales OfficeADV7619
RECOMMENDED FOR NEW DESIGNSDual Port, Xpressview, 3 GHz HDMI Receiver
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- High-Definition Multimedia Interface (HDMI) 1.4A features supported
- All mandatory and additional 3D video formats supported
- Extended colorimetry, including sYCC601, Adobe RGB, Adobe YCC 601, xvYCC extended gamut color
- CEC 1.4-compatible
- HDMI 3 GHz Receiver
- 297 MHz maximum TMDS clock frequency
- Supports 4k × 2k resolution
- Xpressview fast switching of HDMI ports
- Audio Support
- Audio support including high bit rate (HBR) and direct stream digital (DSD)
- S/PDIF (IEC 60958-compatible) digital audio support
- General
- Interrupt controller with two interrupt outputs
- Standard identification (STDI) circuit
- Highly flexible, 48-bit pixel output interface
- See data sheet for additional features
The ADV7619 is a high quality, two input, one output (2:1) multiplexed High-Definition Multimedia Interface (HDMI®) receiver. The ADV7619 is offered in professional (no HDCP keys) and commercial versions. The operating temperature range is 0°C to 70°C.
The ADV7619 incorporates a dual input HDMI-capable receiver that supports all mandatory 3D TV formats defined in the HDMI 1.4a specification, HDTV formats up to 1080p 36-bit Deep Color/2160p 8-bit, and display resolutions up to 4k × 2k (3840 × 2160 at 30 Hz). It integrates an HDMI CEC controller that supports the capability discovery and control (CDC) feature.
The ADV7619 incorporates Xpressview™ fast switching on both input HDMI ports. Using the Analog Devices, Inc., hardware-based HDCP engine to minimize software overhead, Xpressview technology allows fast switching between both HDMI input ports in less than 1 sec.
Each HDMI port has dedicated 5 V detect and Hot Plug™ assert pins. The HDMI receiver also includes an integrated programmable equalizer that ensures robust operation of the interface with long cables.
The ADV7619 offers a flexible audio output port for audio data extraction from the HDMI stream. HDMI audio formats, including SACD via DSD and HBR, are supported by the ADV7619.
The HDMI receiver has advanced audio functionality, such as a mute controller, that prevents audible extraneous noise in the audio output. The ADV7619 contains one main component processor (CP), which processes video signals from the HDMI receiver up to 1080p 36-bit Deep Color. It provides features such as contrast, brightness and saturation adjustments, STDI detection block, free-run, and synchronization alignment controls.
For video formats with pixel clocks higher than 170 MHz, the video signals received on the HDMI receiver are output directly to the pixel port output. To accommodate the higher bandwidth required for these higher resolutions, the output on the pixel bus consists of two 24-bit buses running at up to 150 MHz: one bus contains the even pixels, and the other bus contains the odd pixels. When these two buses are combined, they allow the transfer of video data with pixel clocks up to 300 MHz. In this mode, both 4:4:4 RGB 8-bit and 4:2:2 12-bit are supported.
Fabricated in an advanced CMOS process, the ADV7619 is provided in a 14 mm × 14 mm, 128-lead, surface-mount, RoHS-compliant TQFP_EP package and is specified over the 0°C to 70°C temperature range.
APPLICATIONS
- Projectors
- Video conferencing
- HDTV
- AVR, HTiB
- Soundbar
- Video switch
Documentation
Data Sheet 1
User Guide 3
Application Note 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADV7619KSVZ | 128-Lead TQFP (14mm x 14mm w/ EP) | ||
ADV7619KSVZ-P | 128-Lead TQFP (14mm x 14mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Dec 7, 2016 - 16_0033 Assembly Relocation to Stats ChipPAC Jiangyin and Test Transfer to Stats ChipPAC Singapore of Select QFP Products |
||
ADV7619KSVZ | ||
ADV7619KSVZ-P | ||
Nov 9, 2015 - 15_0178 ADV7619 Settings and Related Data Sheet Specification updates |
||
ADV7619KSVZ | ||
ADV7619KSVZ-P | ||
Jun 13, 2012 - 12_0113 ADV7611, ADV7612 and ADV7619 Datasheet Edit - Remove audio TDM mode |
||
ADV7619KSVZ | ||
ADV7619KSVZ-P |
This is the most up-to-date revision of the Data Sheet.
Software Resources
ADV7619 HDMI Receiver Library API Source Code for any OS\Platform (exe)