This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.

For more information contact your local Analog Devices Sales Office

ADV7511

RECOMMENDED FOR NEW DESIGNS

225 MHz, High Performance HDMI® Transmitter with ARC

Part Models
2
1ku List Price
price unavailable

Part Details

GENERAL

  • Incorporates HDMI 1.4 features
    Audio return channel (ARC)
    3D video support
  • 225 MHz supports 12-bit Deep Color operation in all video formats up to 1080p
  • Supports gamut metadata packet transmission
  • Integrated CEC buffer/controller—upgraded to HDMI 1.4
  • Compatible with DVI 1.0 and HDCP 1.4
  • Video/audio inputs accept logic levels from 1.8 V to 3.3 V

DIGITAL VIDEO

  • 3D video ready
  • Programmable two-way color space converter
  • Supports RGB, YCbCr, and DDR
  • Supports ITU656-based embedded syncs
  • Automatic input video format timing detection (CEA-861-E)

DIGITAL AUDIO

  • Audio return channel (ARC) for HDMI 1.4 support
  • Supports standard S/PDIF for stereo LPCM or compressed audio up to 192 kHz
  • 8-channel uncompressed LPCM I2S audio up to 192 kHz

SPECIAL FEATURES FOR EASY SYSTEM DESIGN

  • On-chip MPU with I2C master to perform HDCP operations and EDID reading operations
  • 5 V tolerant I2C and HPD I/Os, no extra device needed
  • No audio master clock needed for supporting S/PDIF and I2S
  • On-chip MPU reports HDMI events through interrupts and registers
ADV7511
225 MHz, High Performance HDMI® Transmitter with ARC
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations


Evaluation Kits

EVAL-ADV7612

ADV7612 and ADV7511 Evaluation Board

Product Details

This is a board for evaluating the combination the ADV7612 HDMI receiver and the ADV7511 HDMI transmitter. It has dual HDMI inputs and HDMI output. There is a Blackfin BF524 on the board which is a controller and can be used for audio processing between input and output. The video and audio bus is jumper-able so any of the parts can be evaluated by themselves or with customer hardware in between. Evaluation software is available. Documentation on how to alter jumpers and Scripts are available that will make ADV7612 work like ADV7611 and ADV7511 work like ADV7513.

Customers wishing to order the EVAL-ADV7612-7511 or the EVAL-ADV7612-7511P must be HDMI adopters listed at HDMI.org. Customers wishing to order the EVAL-ADV7612-7511 must also be HDCP licensees.

EVAL-ADV7842

ADV7842 and ADV7511 Evaluation Board

Product Details

This is a board for evaluating the ADV7842 combination Decoder / Digitizer / HDMI Receiver and ADV7511 HDMI Transmitter. It has VGA, Composite, Component, HDMI, and SVideo inputs and HDMI output. There is a Blackfin BF524 on the board which is a controller and can be used for audio processing between input and output. The video and audio bus is jumper-able so any of the parts can be evaluated by themselves or with customer hardware in between. Evaluation software is available.

Customers wishing to order the EVAL-ADV7842-7511 or the EVAL-ADV7842-7511P must be HDMI adopters listed at HDMI.org. Customers wishing to order the EVAL-ADV7842-7511 must also be HDCP licensees.

eval board
EVAL-TPG-ZYNQ3

Xilinx Zynq®-7000 All Programmable SoC Evaluation Kit

Features and Benefits

  • Upgraded with -3 speed grade XC7Z045 FFG900 supporting up to 12.5 Gbps JESD204B Lane Rates
  • 1 GB (PS) DDR3 Component Memory
  • 1 GB (PL) SODIM Memory
  • GigE Ethernet
  • USB Host
  • FMC LPC and HPC Expansion Ports
  • 12 V Adapter powers Zynq® Evaluation Kit
    • Provides Power for RadioVerse Transceiver Evaluation Boards via FMC Connector
 

Product Details

The Zynq®-7000 All Programmable SoC Evaluation Kit Optimized for JESD204B provides a data capture platform for many of the RadioVerse families of wideband transceiver evaluation boards.  A single 12 V power supply provides power for both the Zynq® and the RadioVerse evaluation boards.  The data capture platform interfaces to the RadioVerse evaluation boards through a variety of interfacing standards including JESD207 and JESD204B.  The JESD204B interface on the Zynq® evaluation system supports up to 12.5 Gbps lane rates.  A variety of interface options allows the evaluation kit to interface directly to a PC monitor, keyboard, and mouse as well to a PC running the Transceiver Evaluation or Prototyping Software Packages.

Comparison of ZC706 and EVAL-TPG-ZYNQ3 is listed as below.

Board FPGA part no. Speed grade Package type GTX speed supported (Gb/s) Transceiver Evaluation Platform Supported
ZC706 XC7Z045 FFG 900 -2 -2 FF 10.3125 AD9371, AD9375
EVAL-TPG-ZYNQ3 XC7Z045 FFG 900 -3 -3 FF 12.5 AD9371, AD9375, ADRV9009, ADRV9008-1/-2

EVAL-ADV7612
ADV7612 and ADV7511 Evaluation Board
EVAL-ADV7842
ADV7842 and ADV7511 Evaluation Board
EVAL-TPG-ZYNQ3
Xilinx Zynq®-7000 All Programmable SoC Evaluation Kit

Latest Discussions