ADV7383

RECOMMENDED FOR NEW DESIGNS

Car Camera Bus Receiver with Parallel Video Output

Part Models
2
1ku List Price
price unavailable

Part Details

  • Car camera bus (C2B) receiver capable of receiving video data and bidirectional control data over a differential pair or single-ended cable
  • The ADV7383 parallel video output formats supported include:
    •  8-bit and 10-bit interleaved Y/C data up to 148.5 MHz
    • 2 × 8-bit separate Y/C data up to 74.25 MHz
    • Embedded (start of active video (SAV)/end of active video (EAV) codes), separate horizontal sync/vertical sync/ data enable (HS/VS/DE), or image signal processor (ISP) line/frame valid type external timing signals
  • HD video formats supported up to 2 megapixels at 30 Hz or 1 megapixel at 60 Hz
  • Bidirectional control channel embedded in the C2B link for control and status data between the C2B receiver and the C2B transmitter
  • Enables remote configuration of the C2B transmitter
  • Bidirectional GPIO with either local or remote interfacing possibilities
  • On-chip high resolution, high speed analog-to-digital converter (ADC), buffer and anti-aliasing filter blocks for video and control channel path
  • Transmission of frame count data from ISP to enable the back-end electronic camera unit (ECU) or the head unit (HU) to detect stuck or skipped frames
  • Video test pattern generator for simplified system testing Cable equalizer capable of compensating for cable and connector insertion loss, equivalent to a 30 m twisted pair cable
  • On-chip echo cancellation scheme to prevent visual impact caused by impedance mismatch between cables and connectors
  • Protection from and diagnosis of high voltages encountered during short to battery fault condition
  • Tested to industry standards for automotive electromagnetic compatibility (EMC), electromagnetic interference (EMI), and electrostatic discharge (ESD) robustness
  • General
    • 2-wire serial interface (I2C compatible) for configuration of the C2B receiver and for communication with a remote C2B transmitter and image signal processors
    • Connected I2C master must support clock stretching to support remote I2C communication over the C2B link
    • −40°C to +105°C temperature range
    • 48-lead lead frame chip scale package (LFCSP)
    • AEC-Q100 qualified for automotive applications
ADV7383
Car Camera Bus Receiver with Parallel Video Output
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
Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed