ADUM5010

PRODUCTION

2.5kV rms Isolated DC/DC Converter

Part Models
2
1ku List Price
Starting From $1.81
Viewing:

Part Details

  • isoPower integrated, isolated dc-to-dc converter
  • Regulated 3.15 V to 5.25 V output
  • Up to 150 mW output power
  • 20-lead SSOP package with 5.3 mm creepage
  • High temperature operation: 105°C
  • High common-mode transient immunity: >25 kV/µs
  • Safety and regulatory approvals
    • UL 1577
      • VISO = 2500 V rms for 1 minute.
    • IEC/CSA 62368-1
    • IEC/CSA 61010-1
    • CQC GB 4943.1
    • DIN EN IEC 60747-17 (VDE 0884-17) (pending)
      • VIORM = 600 V peak
ADUM5010
2.5kV rms Isolated DC/DC Converter
ADuM5010 Functional Block Diagram ADuM5010 Pin Configuration
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
Parts Product Life Cycle Description
ADuM5020 RECOMMENDED FOR NEW DESIGNS Low Emission 500 mW Isolated DC-to-DC Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADuM5010/ADuM6010 IBIS Models 2


Evaluation Kits

eval board
EVAL-ADUM5010

ADuM5010/ADuM6010 Evaluation Board

Product Details

The EVAL-ADuM5010EBZ supports the ADuM5010 and ADuM6010 150 mW isolated power modules. It provides a JEDEC standard SSOP20 pad layout as well as support for setting the desired output voltage, setting enable control, and providing multiple positions for on-board loads and bypass capacitors.

isoPower devices employ high frequency high power switching circuits to enable power transfer across chip scale, air core transformers. The evaluation board includes EMI mitigation recommendations from the AN-0971 Application Note. With the included techniques, this PCB and power module is capable of meeting the requirements of CISPER22 Class A or Class B depending on the voltage and load range.


Complete specifications for the ADuM5010 and ADuM6010 are provided in the ADuM5010 and ADuM6010 data sheets, available from Analog Devices, Inc., and should be consulted in conjunction with this user guide when using the evaluation board.

EVAL-ADUM5010
ADuM5010/ADuM6010 Evaluation Board

Reference Designs

PLC/DCS Channel-to-Channel Isolated Temperature Input
CN0376 Circuits from the lab

Channel-to-Channel Isolated Temperature Input (Thermocouple/RTD) for PLC/DCS Applications

Features and Benefits

  • Highly Integrated Two-Channel Isolated PLC/DCS Input
  • Thermocouple/RTD Inputs
  • Signal and Power Isolation
  • Low Power, Small Size
CN0376
Channel-to-Channel Isolated Temperature Input (Thermocouple/RTD) for PLC/DCS Applications
PLC/DCS Channel-to-Channel Isolated Temperature Input
Photo of EVAL-CN0376-SDPZ Circuit Evaluation Board

Latest Discussions

Recently Viewed