ADUM3153

PRODUCTION

3.75 kV, 7-Channel, SPIsolator Digital Isolators for SPI (with 0/3 Aux channel directionality)

Part Models
4
1ku List Price
Starting From $2.54
Viewing:

Part Details

  • Supports up to 17 MHz SPI clock speed
  • 4 high speed, low propagation delay, SPI signal isolation channels
  • Three 250 kbps data channels
  • 20-lead SSOP package with 5.1 mm creepage
  • High temperature operation: 125°C
  • High common-mode transient immunity: >25 kV/μs
  • Safety and regulatory approvals
    • UL recognition per UL 1577
      • 3750 V rms for 1 minute
    • CSA Component Acceptance Notice 5A
    • VDE certificate of conformity
      • DIN V VDE V 0884-10 (VDE V 0884-10):2006-12
      • VIORM = 565 V peak
ADUM3153
3.75 kV, 7-Channel, SPIsolator Digital Isolators for SPI (with 0/3 Aux channel directionality)
ADuM3153 Functional Block Diagram ADuM3153 Pin Diagram
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
EVAL-ADUM3151

ADuM3151 / ADuM3152 / ADuM3153 / ADuM4151 / ADuM4152 / ADuM4153 Evaluation Board

Features and Benefits

  • Access to all seven data channels
  • Multiple connection options
  • Support for Tektronix active probes
  • Provision for cable terminations
  • Support for PCB edge-mounted coaxial connectors
  • Easy configuration
  • Installed SPIsolator® digital isolator: ADuM3151BRSZ in the 20-lead SSOP package

Product Details

The EVAL-ADuM3151Z supports the parts listed in the supported models section, which are, 7-channel, data direction variants of SPIsolator® isolators optimized for use in SPI applications. They include three low speed channels for axillary functions, which are not timing critical. The evaluation board provides a JEDEC standard 20-lead SSOP pad layout, support for signal distribution, loopback, and loads referenced to VDDx or GNDx, as well as optimal bypass capacitance. Signal sources can be wired onto the board as well as brought onto the board through edge-mounted SMA connectors (sold separately) or terminal blocks for power connections. The board includes 200 mil header positions for compatibility with Tektronix active probes.

The board follows best printed circuit board (PCB) design practices for 4-layer boards, including a full power and ground plane on each side of the isolation barrier. No other EMI or noise mitigation design features are included on this board. In cases of very high speed operation or when ultralow emissions are required, refer to the AN-1109 application note for additional board layout techniques.

Supported SPIsolator Models
  • ADuM3151ARSZ
  • ADuM3151BRSZ
  • ADuM3152ARSZ
  • ADuM3152BRSZ
  • ADuM3153ARSZ
  • ADuM3153BRSZ
  • ADuM4151ARIZ
  • ADuM4151BRIZ
  • ADuM4152ARIZ
  • ADuM4152BRIZ
  • ADuM4153ARIZ
  • ADuM4153BRIZ

EVAL-ADUM3151
ADuM3151 / ADuM3152 / ADuM3153 / ADuM4151 / ADuM4152 / ADuM4153 Evaluation Board

Latest Discussions

Recently Viewed