ADSY1100

PRE-RELEASE

4 Tx/4 Rx, 0.1 GHz to 20 GHz Apollo MxFE 3UVPX Tuner + Digitizer + Processor

Part Models
78
1ku List Price
price unavailable

Part Details

  • Four transmit (Tx) channels
    • Up to 28GSPS DACs
  • Four receive (Rx) channels
    • Up to 20GSPS ADCs
  • Swappable RF tuner personality cards
    • 0.1-20GHz tuning
    • Multiple tuner options
    • Phase and Hop Coherency
  • Memory Options
    • 8 GB DDR4 Data Memory
    • 4 GB DDR4 Processing Memory
    • 270 Mb Ultra RAM
  • Apollo MxFE™ Integrated DSP
    • DDC and DUC Up To 1,536x
    • RX to TX loopback
    • Fractional Sample Rate Converter
    • 512-point FFT Sniffer
  • 12 V power supply
  • Virtex™ VU11P
  • Zynq™ ZU4EG
  • Offload and Control Interfaces
    • 1 Gb Ethernet
    • 10 Gb Ethernet
    • 40 Gb Ethernet
    • 2x100 Gb Optical Ethernet
    • PCIe Gen. 3 interface x 8 lanes
  • SOSA-aligned
    • 1” pitch 3UVPX form factor
ADSY1100
4 Tx/4 Rx, 0.1 GHz to 20 GHz Apollo MxFE 3UVPX Tuner + Digitizer + Processor
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADSY1100 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed