ADR439

Obsolete

Ultralow Noise XFET® 4.5V Voltage Reference w/Current Sink and Source Capability

Part Details

  • Low noise (0.1 Hz to 10.0 Hz):
    3.5 µV p-p @ 2.5 V output
  • No external capacitor required
  • Low temperature coefficient
    A Grade: 10 ppm/°C maximum
    B Grade: 3 ppm/°C maximum
  • Load regulation: 15 ppm/mA
  • Line regulation: 20 ppm/V
  • Wide operating range:
    ADR430: 4.1 V to 18 V
    ADR431: 4.5 V to 18 V
    ADR433: 5.0 V to 18 V
    ADR434: 6.1 V to 18 V
    ADR435: 7.0 V to 18 V
    ADR439: 6.5 V to 18 V
  • High output source and sink current:
    +30 mA and −20 mA
  • Wide temperature range: −40°C to +125°C
ADR439
Ultralow Noise XFET® 4.5V Voltage Reference w/Current Sink and Source Capability
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ADR439 yet. Have something to say?

Start a Discussion on EngineerZone®