ADP7159

RECOMMENDED FOR NEW DESIGNS

2 A, Ultralow Noise, High PSRR, Adjustable Output, RF Linear Regulator

Part Models
8
1ku List Price
Starting From $3.60

Part Details

  • Input voltage range: 2.3 V to 5.5 V
  • Adjustable output voltage range (VOUT): 1.2 V to 3.3 V
  • Maximum load current: 2 A
  • Low noise
    • 0.9 μV rms total integrated noise from 100 Hz to 100 kHz
    • 1.6 μV rms total integrated noise from 10 Hz to 100 kHz
  • Noise spectral density: 1.7 nV/√Hz from 10 kHz to 1 MHz
  • Power supply rejection ratio (PSRR)
    • 68 dB from 1 kHz to 100 kHz
    • 45 dB at 1 MHz
  • Dropout voltage: 200 mV typical at IOUT = 2 A, VOUT = 3.3 V
  • Initial accuracy: ±0.6% at ILOAD = 10 mA
  • Accuracy over line, load, and temperature: ±1.5%
  • See data sheet for additional features
ADP7159
2 A, Ultralow Noise, High PSRR, Adjustable Output, RF Linear Regulator
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
Parts Product Life Cycle Description
ADP7158 RECOMMENDED FOR NEW DESIGNS 2 A, Ultralow Noise, High PSRR, Fixed Output, RF Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADP7159-01
  • ADP7159-02
  • ADP7159-03
  • ADP7159-04

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADP7159

ADP7159 Evaluation Board

Features and Benefits

  • Power supply rejection ratio (PSRR)
  • 68 dB from 1 kHz to 100 kHz; 45 dB at 1 MHz, VOUT = 3.3 V, VIN = 3.8 V
  • Low noise
    • 0.9 µV rms total integrated noise from 100 Hz to 100 kHz
    • 1.6 µV rms total integrated noise from 10 Hz to 100 kHz
  • Noise spectral density: 1.7 nV/√Hz from 10 kHz to 1 MHz
  • Low dropout voltage: 200 mV typical at VOUT = 3.3 V, IOUT = 2 A
  • Maximum output current: 2 A
  • Input voltage range: 2.3 V to 5.5 V
  • Low quiescent and shutdown current
  • Initial accuracy: ±0.6% at ILOAD = 10 mA
  • Accuracy over line, load, and temperature: ±1.5%
  • 10-lead 3mm x 3mm LFCSP and 8-lead SOIC packages

Product Details

The ADP7159CP-04-EVALZ and ADP7159RD-04-EVALZ evaluation boards demonstrate the operation and functionality of the ADP7159 ultralow noise, 2 A, adjustable output, radio frequency (RF) linear regulator.


Simple device measurements such as line and load regulation, dropout voltage and ground current can be demonstrated using only a single voltage supply, load resistors, and a voltmeter or an ammeter.


Complete specifications for the ADP7159 ultralow noise, 2 A, adjustable output, radio frequency (RF) linear regulator are available in the ADP7159 data sheet available from Analog Devices, Inc., and should be consulted in conjunction with user guide UG-811 when using the evaluation boards.

EVAL-ADP7159
ADP7159 Evaluation Board

Latest Discussions