ADP5041

RECOMMENDED FOR NEW DESIGNS

Micro PMU with 1.2 A Buck, Two 300 mA LDOs, Supervisory, Watchdog, and Manual Reset

Part Models
1
1ku List Price
Starting From $2.30

Part Details

  • Input voltage range: 2.3 V to 5.5 V
  • One 1.2 A buck regulator
  • Two 300 mA LDOs
  • 20-lead, 4 mm × 4 mm LFCSP package
  • Overcurrent and thermal protection
  • Soft start
  • Undervoltage lockout
  • Open-drain processor reset with externally adjustable threshold monitoring
  • Guaranteed reset output valid to VAVIN = 1 V
  • Manual reset input
  • Watchdog refresh input
  • Buck key specifications
    • Output voltage range: 0.8 V to 3.8 V
    • Current mode topology for excellent transient response
    • 3 MHz operating frequency
    • Peak efficiency up to 96%
    • Uses tiny multilayer inductors and capacitors
    • Mode pin selects forced PWM or auto PWM/PSM mode
    • 100% duty cycle low dropout mode
  • LDOs key specifications
    • Output voltage range: 0.8 V to 5.2 V
    • Low input supply voltage from 1.7 V to 5.5 V
    • Stable with 2.2 μF ceramic output capacitors
    • High PSRR
    • Low output noise
    • Low dropout voltage
    • −40°C to +125°C junction temperature range
ADP5041

Micro PMU with 1.2 A Buck, Two 300 mA LDOs, Supervisory, Watchdog, and Manual Reset

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

5V uPMU BuckDesigner

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Evaluation Kits

eval board
EVAL-ADP5041

Evaluating the ADP5041 Micropower Management Units (PMUs)

Features and Benefits

  • Full featured evaluation board for the ADP5040 or ADP5041
  • Simple device measurements, including line and load regulation demonstrable with
    • A single voltage supply
    • A voltage meter
    • A current meter
    • Load resistors
  • Easy access to external components
  • Cascading options to supply LDO regulators from the buck
  • Dedicated enable option for each channel
  • Mode option to change bucks from PFM to PWM operation
  • Voltage monitoring and watchdog for ADP5041

Product Details

The evaluation board shown in Figure 1 in the user guide is configured for the ADP5040 (the assembly for the ADP5041 is not included), but the board can be used for evaluation of the ADP5041. The ADP5040 and ADP5041 have one step-down regulator and two low dropout (LDO) regulators (LDO1 and LDO2).

The evaluation board also allows the evaluation of supervisory functions for the ADP5041. The evaluation board is available in standard voltage options and it can be reconfigured to user specific voltage options by replacing the assembled resistor networks (R2/R3, R4/R5, and R9/R10) as shown in Figure 11 and Figure 12 in the user guide. Voltage monitoring can also be performed in the ADP5041, as shown in Figure 4 in the user guide.

Full details on the ADP5040 and ADP5041 are provided in the ADP5040 and ADP5041 data sheets available from Analog Devices, Inc., which must be consulted in conjunction with this evaluation board user guide.

EVAL-ADP5041
Evaluating the ADP5041 Micropower Management Units (PMUs)

Latest Discussions

No discussions on ADP5041 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed