ADP3336

NOT RECOMMENDED FOR NEW DESIGNS

Small, Adjustable Output, 500 mA anyCAP® Low Dropout Regulator

Part Models
1
1ku List Price
Starting From $1.17
Viewing:

Part Details

  • High Accuracy Over Line and Load: ±0.9% @ 25°C, ±1.8% Over Temperature
  • Ultralow Dropout Voltage: 200 mV (Typ) @ 
  • 500 mA
  • Requires Only CO = 1.0 µF for Stability
  • anyCAP = Stable with Any Type of Capacitor (Including MLCC)
  • Current and Thermal Limiting
  • Low Noise
  • Low Shutdown Current: < 1.0 µA
  • 2.6 V to 12 V Supply Range
  • 1.5 V to 10 V Output Range
  • -40°C to +85°C Ambient Temperature Range
  • Ultrasmall Thermally-Enhanced 8-Lead MSOP Package
ADP3336
Small, Adjustable Output, 500 mA anyCAP® Low Dropout Regulator
ADP3336 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADP7104 RECOMMENDED FOR NEW DESIGNS 20 V, 500 mA, Low Noise, CMOS LDO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Reference Designs

Class-D Amplifier Connection to Audio Codec and Voltage Regulator
CN0162 Circuits from the lab

Analog Audio Input, Class-D Output with the ADAU1701 SigmaDSP Codec, Low Power SSM2306 Class-D Amplifier, and ADP3336 LDO Regulator

Features and Benefits

  • Audio codec with class D amplifier
  • Capable of stereo audio processing
  • Configurations for both line output and amplified output
High-Side Current Sensing
CN0241 Circuits from the lab

High-Side Current Sensing with Input Overvoltage Protection

Features and Benefits

  • ±32 V input over voltage protection
  • Operates from single 5 V supply
  • High side sensing rejects ground noise
  • Low power, unidirectional current monitor system
16-Bit, 250 kSPS, 8-Channel Data Acquisition System
CN0254 Circuits from the lab

16-Bit, 250 kSPS 8-Channel, Single Supply, Isolated Data Acquisition System

Features and Benefits

  • Precision conversion up to 8 channels
  • Digital and power galvanic isolation
  • Small board area
CN0162
Analog Audio Input, Class-D Output with the ADAU1701 SigmaDSP Codec, Low Power SSM2306 Class-D Amplifier, and ADP3336 LDO Regulator
Class-D Amplifier Connection to Audio Codec and Voltage Regulator
CN0241
High-Side Current Sensing with Input Overvoltage Protection
High-Side Current Sensing
CN0254
16-Bit, 250 kSPS 8-Channel, Single Supply, Isolated Data Acquisition System
16-Bit, 250 kSPS, 8-Channel Data Acquisition System

Latest Discussions

Recently Viewed