ADP2147

RECOMMENDED FOR NEW DESIGNS

Compact, 800 mA, 3 MHz, Simple DVS, Buck Regulator

Part Models
4
1ku List Price
Starting From $0.96

Part Details

  • Input voltage: 2.3 V to 5.5 V
  • Peak efficiency: 95%
  • 3 MHz fixed frequency operation
  • Low quiescent current: 23 μA
  • Ultralow shutdown current: 0.2 μA (typical)
  • VSEL pin for simple dynamic voltage scaling (DVS) 
  • 100% duty cycle low dropout mode
  • Internal synchronous rectifier, compensation, and soft start
  • Current overload and thermal shutdown protection
  • Small, 6-ball, 1 mm × 1.5 mm WLCSP package
ADP2147
Compact, 800 mA, 3 MHz, Simple DVS, Buck Regulator
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
Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADP2147

ADP2147 Evaluation Boards

Product Details

The ADP2147 is a high efficiency, low quiescent current, synchronous, step-down, dc-to-dc converter.

The buck regulator automatically switches operating modes, depending on the load current level. At higher output loads, the buck regulator operates in PWM mode. When the load current falls below a predefined threshold, the regulators operate in power save mode (PSM), improving the light-load efficiency. The output voltage can be changed between two different settings under the control of a VSEL pin.


The 3 MHz switching frequency minimizes the size of external components.

EVAL-ADP2147
ADP2147 Evaluation Boards

Latest Discussions

No discussions on ADP2147 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed