ADN4668

PRODUCTION

3 V LVDS Quad CMOS Differential Line Receiver

Part Models
4
1ku List Price
Starting From $1.27

Part Details

  • ±15 kV ESD protection on receiver input pins
  • 400 Mbps (200 MHz) switching rates
  • Flow-through pin configuration simplifies PCB layout
  • 150 ps channel-to-channel skew (typical)
  • 100 ps differential skew (typical)
  • 2.7 ns maximum propagation delay
  • 3.3 V power supply
  • High impedance outputs on power-down
  • Low power design (3 mW quiescent typical)
  • Interoperable with existing 5 V LVDS drivers
  • Accepts small swing (310 mV typical) differential input signal levels
  • Supports open, short, and terminated input fail-safe
ADN4668
3 V LVDS Quad CMOS Differential Line Receiver
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADN4668 IBIS Model 1

Latest Discussions