ADN2917
ADN2917
NOT RECOMMENDED FOR NEW DESIGNSContinuous Rate 8.5 Gbps to 11.3 Gbps Clock and Data Recovery IC with Integrated Limiting Amp/EQ
- Part Models
- 2
- 1ku List Price
- price unavailable
Viewing:
Part Details
- Serial data input: 8.5 Gbps to 11.3 Gbps
- No reference clock required
- Exceeds SONET/SDH requirements for jitter transfer/generation/tolerance
- Quantizer sensitivity: 9.2 mV p-p typical (limiting amplifier mode)
- Optional limiting amplifier and equalizer inputs
- Programmable jitter transfer bandwidth to support G.8251 OTN
- Programmable slice level
- Sample phase adjust
- Output polarity invert
- Programmable LOS threshold via I2C
- I2C to access optional features
- LOS alarm (limiting amplifier mode only)
- LOL indicator
- PRBS generator/detector
- Application-aware power
- 352 mW at 8.5 Gbps, equalizer mode, no clock output
- 430 mW at 11.3 Gbps, equalizer mode, no clock output
- Power supplies: 1.2 V, flexible 1.8 V to 3.3 V, and 3.3 V
- 4 mm × 4 mm 24-lead LFCSP
The ADN2917 provides the receiver functions of quantization, signal level detect, and clock and data recovery for continuous data rates from 8.5 Gbps to 11.3 Gbps. The ADN2917 automatically locks to all data rates without the need for an external reference clock or programming. ADN2917 jitter performance exceeds all jitter specifications required by SONET/SDH, including jitter transfer, jitter generation, and jitter tolerance.
The ADN2917 provides manual or automatic slice adjust and manual sample phase adjusts. Additionally, the user can select a limiting amplifier or equalizer at the input. The equalizer is either adaptive or can be manually set.
The receiver front-end loss of signal (LOS) detector circuit indicates when the input signal level has fallen below a user-programmable threshold. The LOS detect circuit has hysteresis to prevent chatter at the LOS output. In addition, the input signal strength can be read through the I2C registers.
The ADN2917 also supports pseudorandom binary sequence (PRBS) generation, bit error detection, and input data rate readback features.
The ADN2917 is available in a compact 4 mm × 4 mm, 24-lead frame chip scale package (LFCSP). All ADN2917 specifications are defined over the ambient temperature range of −40°C to +85°C, unless otherwise noted.
Applications
- SONET/SDH OC-192, 10GFC, and 10GE and all associated FECs
- XFP, line cards, clocks, routers, repeaters, instruments
- Any rate regenerators/repeaters
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADN2917ACPZ | 24-Lead LFCSP (4mm x 4mm w/ EP) | ||
ADN2917ACPZ-RL7 | 24-Lead LFCSP (4mm x 4mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
May 21, 2021 - 21_0075 Discontinuance of ADN2917 |
||
ADN2917ACPZ | Obsolete | |
ADN2917ACPZ-RL7 | Obsolete |
This is the most up-to-date revision of the Data Sheet.