ADMV1128

NOT RECOMMENDED FOR NEW DESIGNS

24 GHz to 29.5 GHz, 5G, Microwave Upconverter and Downconverter

Part Models
1
1ku List Price
price unavailable

Part Details

  • Integration of an upconverter (a transmitter), a downconverter (a receiver), and a LO chain with options of a 2× or 4× multiplier in one chip
  • RF frequency range: 24 GHz to 29.5 GHz
  • LO input frequency range:
    8 GHz to 15 GHz for x2 mode, 5 GHz to 7.5 GHz for x4 mode
  • Fully characterized with 5G NR, WiFi 5, WiFi 6, and CPE UL waveforms
  • Complex IF operation (IF mode) with optional on-chip hybrid
    • Direct conversion of differential baseband I/Q (baseband mode)
  • Programmable baseband I/Q common-mode voltage
  • Common-mode input pin to track desired common mode, 0 V to 1.5 V voltage range
  • Optional on-chip RF switch port between the transmitter and the receiver
  • Matched, 50 Ω impedance, single-ended RF input and output, and RF switch port
  • Matched, 50 Ω impedance single-ended LO input
  • Low phase variation vs. gain control
  • Upconversion mode
    • Sideband rejection and carrier feedthrough optimization
    • Envelope detector for LO feedthrough calibration
  • Downconversion mode
    • Image rejection and I/Q imbalance optimization
    • Baseband I/Q dc offset correction
    • Receiver mixer power detector for receiver gain setting
  • LO chain features
    • Variable gain to accommodate the various LO drive strength values
    • 360° phase control shifter for LO synchronization
    • Programmable LO harmonic reject filter
    • I/Q phase correction
  • Fast TDD switching time via external pins
  • Calibration probes for array calibration
  • Programmable via a 3-wire or 4-wire SPI, compatible with ADMV4828 interface
  • 131-ball, 6 mm × 6.5 mm, BGA package
ADMV1128
24 GHz to 29.5 GHz, 5G, Microwave Upconverter and Downconverter
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADMV1128A RECOMMENDED FOR NEW DESIGNS 24 GHz to 29.5 GHz, 5G, Microwave Upconverter and Downconverter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed