ADMV1017

RECOMMENDED FOR NEW DESIGNS

24 GHz to 29.5 GHz, 5G Up/Down converter

Part Models
1
1ku List Price
price unavailable

Part Details

  • RF input/output frequency range: 24 GHz to 29.5 GHz
  • Two upconversion modes
    • Direct conversion from differential baseband I/Q
    • Single-ended, complex IF to RF, single-sideband upconversion
  • Two downconversion modes
    • Direct conversion from RF to differential baseband I/Q downconversion
    • Single-ended complex IF image rejection conversion
  • LO input frequency range: 5 GHz to 15 GHz
  • LO doubler or quadrupler for up to 30 GHz
  • Matched, 50 Ω, single-ended RF input and output
  • Matched, 50 Ω single-ended LO input
  • Temperature compensation circuits to minimize temperature variations
  • Programmable baseband I/Q common mode-voltage
  • Receiver and transmitter gain and power control through fast settling DSA
  • Low phase variation vs. gain control
  • Fast TDD switching time via external pins
  • Upconversion mode
    • Sideband rejection and carrier feedthrough optimization
    • Envelope detector for LO feedthrough calibration
  • Downconversion mode
    • Image rejection and IQ imbalance optimization
    • Baseband I/Q dc offset correction
  • Receiver mixer power detector for receiver gain setting
  • LO chain features
    • ×2 and ×4 modes
    • Variable gain to accommodate various LO drive strength values
  • >360° phase control shifter for LO synchronization, separate settings for receiver and transmitter modes
  • Programmable via a 3-wire SPI interface
  • 60-terminal, 9 mm × 8 mm, LGA packaging
  • Common-mode input pin to track desired common mode to ADC, 0.75 V to 2.15 V voltage range
ADMV1017
24 GHz to 29.5 GHz, 5G Up/Down converter
Ask a Question

Documentation

Data Sheet 1

Application Note 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed