ADM2482E

PRODUCTION

2.5 kV Signal Isolated, ESD Protected, Full/Half Duplex RS-485 Transceiver w/ Transformer Driver (16 Mbps)

Part Models
2
1ku List Price
Starting From $4.71
Viewing:

Part Details

  • Isolated RS-485/RS-422 transceiver, configurable as half or full duplex
  • Integrated oscillator driver for external transformer
  • ±15 kV ESD protection on RS485 input/output pins
  • Complies with TIA/EIA-485-A-98 and ISO 8482:1987(E)
  • Data rate: 16 Mbps
  • 5 V or 3.3 V operation (VDD1)
  • 256 nodes on bus
  • True fail-safe receiver inputs
  • Safety and regulatory approval
    • UL recognition: 2500 V rms for 1 minute per UL 1577
    • VDE certificates of conformity
      • DIN VVDE V 0884-10 (VDE V 0884-10):2006-12
      • VIORM = 560 V peak
  • Thermal shutdown protection
  • Operating temperature range: −40°C to +85°C
  • Wide-body, 16-lead SOIC package
ADM2482E
2.5 kV Signal Isolated, ESD Protected, Full/Half Duplex RS-485 Transceiver w/ Transformer Driver (16 Mbps)
ADM2482E/ADM2487E Functional Block Diagram ADM2482E/ADM2487E Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-ADM2482E

ADM2482E Evaluation Board

Features and Benefits

  • Easy evaluation of the ADM2482E/ADM2487E
  • Isolated ground plane layout
  • Configurable as full duplex or half duplex
  • Evaluation of the ADM2482E at 16 Mbps
  • Evaluation of the ADM2487E at 500 kbps

Product Details

The ADM2482E evaluation board allow the ADM2482E/ADM2487E isolated RS-485 transceivers to be quickly and easily evaluated. The evaluation board allows all of the input and output functions to be exercised without the need for external components.

The ADM2482E feature an integrated transformer driver that outputs a pair of square waves to an external transformer to provide isolated power. When the ADM2482E is powered by 3.3 V on the logic side (VDD1), a transformer, U3, is required with a turns ratio of 1:1.5 (DA2303-AL). This ensures that there is enough headroom for the ADP3330 LDO to output a regulated 3.3 V output (EVAL-ADM2482EEB3Z and EVAL-ADM2487EEB3Z). 


When the ADM2482E is powered by 5 V on the logic side, a transformer, U3, is required with a turns ratio of 1:1 (GA3157-AL) to give a 5 V input for the ADP3330, which regulates an output of 3.3 V output (EVAL-ADM2482EEB5Z and EVAL-ADM2487EEB5Z).

EVAL-ADM2482E
ADM2482E Evaluation Board

Latest Discussions

Recently Viewed