ADM1065

PRODUCTION

Super Sequencer™ and Monitor

Part Models
3
1ku List Price
Starting From $7.76

Part Details

  • Complete supervisory and sequencing solution for up to 10 supplies
  • 10 supply fault detectors enabling supervision of supplies to
    <0.5% accuracy at all voltages at 25°C
    <1.0 % accuracy across all voltages and temperatures
  • 5 selectable input attenuators allow supervision:
    Supplies up to 14.4 V on VH
    Supplies up to 6 V on VP1-4
  • 5 dual function inputs VX1-5:
    High impedance input to supply fault detector with thresholds between 0.573 V and 1.375 V
    General-purpose logic input
  • 10 programmable driver outputs, PDO1 to PDO10 (PDOx)
    Open-collector with external pull-up
    Push/pull output driven to VDDCAP or VPx
    Open collector with weak pull-up to VDDCAP or VPx
  • Sequencing engine (SE) implements state machine control of
    PDO outputs
    State changes conditional on input events
    Enables complex control of boardsPower-up and power-down sequence control
  • Fault event handling
  • See datasheet for additional information
ADM1065
Super Sequencer™ and Monitor
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
EVAL-ADM1065

ADM1065 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-ADM1065
ADM1065 Evaluation Board

Latest Discussions

Recently Viewed