ADL5903

RECOMMENDED FOR NEW DESIGNS

200 MHz to 6 GHz 35 dB TruPwr™ Detector

Part Models
2
1ku List Price
Starting From $2.89

Part Details

  • Accurate rms-to-dc conversion from 200 MHz to 6 GHz
  • Measurement dynamic range of 35 dB
    Ripple-free transfer function
  • Single-ended input, 50 Ω source compatible
    No external matching required
  • Linear in decibels output, scaled 35.5 mV/dB at 900 MHz
  • Waveform and modulation independent, such as
    GSM/CDMA/W-CDMA /TD-SCDMA/LTE
  • Excellent temperature stability
  • Operates from 3.0 V to 5.0 V from −55°C to +125°C
  • Low power consumption: 3 mA at 3.0 V to 5.0 V supply
  • 8-lead, 2 mm × 2 mm LFCSP package
ADL5903
200 MHz to 6 GHz 35 dB TruPwr™ Detector
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Single Channel A/D Converters 1
AD7466 PRODUCTION 1.6 V Micro-Power 12-Bit ADC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
EVAL-ADL5903

ADL5903 Evaluation Board

Product Details

The ADL5903-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 3.0 V to 5.0 V/15 mA power supply. The power supply must be connected to the test  loops labeled VPOS and COMM. The RF input signal is applied to the SMA connector (RFIN). The output voltage is available on the SMA connector (VOUT) or on the test loop (OUT).

EVAL-ADL5903
ADL5903 Evaluation Board

Latest Discussions

Recently Viewed