ADL5566
RECOMMENDED FOR NEW DESIGNS4.5 GHz Ultrahigh Dynamic Range, Dual Differential Amplifier
Part Details
- −3 dB bandwidth of 4.5 GHz (AV = 16 dB)
- Fixed 16 dB gain
- Channel-to-channel gain error: 0.1 dB at 100 MHz
- Channel-to-channel phase error: 0.06° at 100 MHz
- Differential or single-ended input to differential output
- I/O dc-coupled or ac-coupled
- Low noise input stage: 1.3 nV/√Hz RTI at AV = 16 dB
- Low broadband distortion (AV = 16 dB), supply = 5 V
- 10 MHz: −103 dBc (HD2), −107 dBc (HD3)
- 100 MHz: −95 dBc (HD2), −100 dBc (HD3)
- 200 MHz: −94.5 dBc (HD2), −87 dBc (HD3)
- 500 MHz: −83 dBc (HD2), −64 dBc (HD3)
- IMD3 of −95 dBc at 200 MHz center
- Maintains low single-ended distortion performance out to 500 MHz
- Slew rate: 16 V/ns
- Maintains low distortion down to 1.2 V VCOM
- Fixed 16 dB gain can be reduced by adding external resistors
- Fast settling and overdrive recovery of 2.5 ns
- Single-supply operation: 2.8 V to 5.2 V
- Power-down
- Low dc power consumption, 462 mW at 3.3 V supply
The ADL5566 is a high performance, dual differential amplifier optimized for IF and dc applications. The amplifier offers low noise of 1.3 nV/√Hz and excellent distortion performance over a wide frequency range, making it an ideal driver for high speed 16-bit analog-to-digital converters (ADCs). The ADL5566 is ideally suited for use in high performance, zero IF/complex IF receiver designs. In addition, this device has excellent low distortion for single-ended input drive applications.
The ADL5566 provides a gain of 16 dB. For the single-ended input configuration, the gain is reduced to 14 dB. Using two external series resistors for each amplifier expands the gain flexibility of the amplifier and allows for any gain selection from 0 dB to 16 dB for a differential input and 0 dB to 14 dB for a single-ended input. In addition, this device maintains low distortion down to output (VOCM) levels of 1.2 V providing an added capability for driving CMOS ADCs at ac levels up to 2 V p-p.
The quiescent current of the ADL5566, using a 3.3 V supply, is typically 70 mA per amplifier. When disabled, it consumes less than 3.5 mA per amplifier and has −25 dB of input to output isolation at 100 MHz.
The device is optimized for wideband, low distortion, and noise performance, giving it unprecedented performance for overall spurious-free dynamic range (SFDR). These attributes, together with the adjustable gain capability, make this device the amplifier of choice for driving a wide variety of ADCs, mixers, pin diode attenuators, SAW filters, and multi-element discrete devices.
Fabricated on an Analog Devices, Inc., high speed SiGe process, the ADL5566 is supplied in a compact 4 mm × 4 mm, 24-lead LFCSP package and operates over the −40°C to +85°C temperature range.
Applications
- Differential ADC drivers
- Single-ended to differential conversion
- RF/IF gain blocks
- SAW filter interfacing
Documentation
Data Sheet 1
Evaluation Design File 1
Product Selection Guide 1
Tutorial 1
Analog Dialogue 1
Webcast 1
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
S-Parameter 1
Sys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open ToolADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open Tool