ADL5506

RECOMMENDED FOR NEW DESIGNS

30 MHz to 4.5 GHz, 45 dB RF Detector

Part Models
2
1ku List Price
Starting From $1.56

Part Details

  • Complete RF detector function
  • Typical dynamic range: 45 dB
  • Frequency range from 30 MHz to 4.5 GHz
  • Excellent temperature stability
  • Stable linear in decibel response
  • Power on/off response time: 65 ns/145 ns (rise/fall)
    • −5 dBm input power applied
  • Operates from −40°C to +85°C
  • Low power: 3.8 mA at 3.0 V
    • Power supply voltage range from 2.5 V to 5.5 V
  • Disable current <1 µA
  • AEC-Q100 qualified for automotive applications
ADL5506
30 MHz to 4.5 GHz, 45 dB RF Detector
Ask a Question

Documentation

Data Sheet 1

Evaluation Design File 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Logarithmic Detectors 6
AD8311 RECOMMENDED FOR NEW DESIGNS 50 dB GSM PA Controller
AD8312 RECOMMENDED FOR NEW DESIGNS 50 MHz TO 3.5 GHz, 45 dB RF Detector
AD8314 PRODUCTION RF Detector / Controller, 100 MHz TO 2.7 GHz, 45 dB
AD8306 PRODUCTION 5 MHz TO 400 MHz, 100 dB High Precision Limiting - Logarithmic Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-ADL5506

ADL5506 Evaluation Board

Product Details

The ADL5506-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 3V supply and draws 3.75 mA of current, however the supply can range from 2.5 V to 5.5 V. The power supply must be connected to the test loops labeled VPOS and GND. The RF input signal is applied to the SMA connector (RFIN). The output voltage is available on the SMA connector (VLOG).

EVAL-ADL5506
ADL5506 Evaluation Board

Latest Discussions

Recently Viewed