ADL5385

RECOMMENDED FOR NEW DESIGNS

30 MHz TO 2200 MHz Quadrature Modulator

Part Models
2
1ku List Price
Starting From $6.21

Part Details

  • Output frequency range: 30 MHz to 2200 MHz
  • 1 dB output compression: 11 dBm at 350 MHz
  • Noise floor: –159 dBm/Hz at 350 MHz
  • Sideband suppression: −50 dBc at 350 MHz
  • Carrier feedthrough: −46 dBm at 350 MHz
  • Single supply: 4.75 V to 5.5 V
  • 24-lead, RoHS-compliant, LFCSP with exposed pad
ADL5385
30 MHz TO 2200 MHz Quadrature Modulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Fractional-N PLL 1
ADF4156 PRODUCTION 6.2 GHz Fractional-N Frequency Synthesizer
Integer-N PLL 2
ADF4350 PRODUCTION Wideband Synthesizer with Integrated VCO
ADF4106 PRODUCTION 6 GHz integer-N PLL
Standard High Speed D/A Converters 7
AD9117 PRODUCTION Dual Low Power, 14-Bit TxDAC Digital-to-Analog Converters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-ADL5385

ADL5385 Evaluation Board

Product Details

ADL5385-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 5 V/300 mA power supply. The 5 V power supply should be connected to the clip leads labeled VPOS and GND. The LO and baseband inputs (which should be biased at 0.5 V) are applied to edge-mounted SMA-type RF connectors (labeled LO, IBBP, IBBN, QBBP, and QBBN). The ADL5385 output is available at the SMA connector labeled VOUT. DC voltage proportional to die temperature is available at the clip lead labeled TEMP.

EVAL-ADL5385
ADL5385 Evaluation Board

Reference Designs

Direct Conversion Transmitter
CN0311 Circuits from the lab

Broadband, Low Error Vector Magnitude (EVM) Direct Conversion Transmitter Using LO Divide-by-2 Modulator

Features and Benefits

  • Direct conversion transmitter
  • Low error vector magnitude
  • 30MHz to 2.2GHz RF output
Direct Conversion Transmitter
CN0144 Circuits from the lab

Broadband Low Error Vector Magnitude (EVM) Direct Conversion Transmitter Using LO Divide-by-2 Modulator

Features and Benefits

  • Direct conversion broadband transmitter
  • Functions from 69 MHz to 2.2 GHz
CN0311
Broadband, Low Error Vector Magnitude (EVM) Direct Conversion Transmitter Using LO Divide-by-2 Modulator
CN0144
Broadband Low Error Vector Magnitude (EVM) Direct Conversion Transmitter Using LO Divide-by-2 Modulator

Latest Discussions

Recently Viewed