ADL5372

PRODUCTION

1500 MHz TO 2500 MHz Quadrature Modulator

Part Models
2
1ku List Price
Starting From $6.21

Part Details

  • Output frequency range: 1500 MHz to 2500 MHz
  • Modulation bandwidth: >500 MHz (3 dB)
  • 1 dB output compression: 14 dBm at 1900 MHz
  • Noise floor: −158 dBm/Hz
  • Sideband suppression: −45 dBc at 1900 MHz
  • Carrier feedthrough: −45 dBm at 1900 MHz
  • Single supply: 4.75 V to 5.25 V
  • 24-lead LFCSP
ADL5372
1500 MHz TO 2500 MHz Quadrature Modulator
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Fractional-N PLL 1
ADF4156 PRODUCTION 6.2 GHz Fractional-N Frequency Synthesizer
Integer-N PLL 2
ADF4350 PRODUCTION Wideband Synthesizer with Integrated VCO
ADF4106 PRODUCTION 6 GHz integer-N PLL
Standard High Speed D/A Converters 7
AD9717 PRODUCTION Dual, 14-Bit Low Power Digital-to-Analog Converters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-ADL5372

ADL5372 Evaluation Board

Product Details

ADL5372-EVALZ is a 4-layer, FR4-based evaluation board. For normal operation, it requires a 5 V/300 mA power supply which should be connected to the clip leads labeled VPOS and GND. The LO and baseband inputs (which should be biased at 0.5 V) are applied to edge-mounted SMA-type RF connectors (labeled LO, IBBP, IBBN, QBBP, and QBBN). The RF output signal is available at the SMA connector labeled VOUT.

EVAL-ADL5372
ADL5372 Evaluation Board

Latest Discussions

Recently Viewed