ADIN1300
RECOMMENDED FOR NEW DESIGNSRobust, Industrial, Low Latency and Low Power 10 Mbps, 100 Mbps, and 1 Gbps Ethernet PHY
- Part Models
- 4
- 1ku List Price
- Starting From $3.76
Part Details
- 10BASE-Te/100BASE-TX/1000BASE-T IEEE 802.3 compliant
- MII, RMII, and RGMII MAC interfaces
- 1000BASE-T RGMII latency transmit <68 ns, receive <226 ns
- 100BASE-TX MII latency transmit <52 ns, receive <248 ns
- Programmable RGMII timing delay and drive current
- Supports TSN
- EMC test standards
- IEC 61000-4-5 surge (±4 kV)
- IEC 61000-4-4 electrical fast transient (EFT) (±4 kV)
- IEC 61000-4-2 ESD (±6 kV contact discharge)
- IEC 61000-4-6 conducted immunity (10 V)
- EN55032 radiated and conducted emissions (Class A)
- Unmanaged configuration using multilevel pin strapping
- MDIO/MDC management interface and interrupt pin
- EEE in accordance with IEEE 802.3az
- Start of packet detection for IEEE 1588 time stamp support
- Enhanced link detection
- Voltage mode MDI drivers, eliminates termination resistors
- RJ45 MDI flip capability
- Automatic polarity and pair swap correction
- Cable diagnostics (TDR and signal analysis)
- Frame generator and checker, multiple loopback modes
- Configurable LED
- Crystal oscillator frequency/25 MHz clock input frequency (50 MHz for RMII)
- 25 MHz/125 MHz synchronous clock output
- Jumbo frame support up to 16 kB
- Small package and wide temperature range
- 40-lead, 6 mm × 6 mm LFCSP
- Specified for −40°C to +105°C ambient operation
- Low power consumption
- 330 mW for 1000BASE-T
- 140 mW for 100BASE-TX
- 3.3 V/2.5 V/1.8 V MAC interface VDDIO supply
- Integrated power supply monitoring and POR
The ADIN1300 is a low power, single port, Gigabit Ethernet transceiver with low latency and power consumption specifications primarily designed for industrial Ethernet applications.
This design integrates an energy efficient Ethernet (EEE) physical layer device (PHY) core with all associated common analog circuitry, input and output clock buffering, management interface and subsystem registers, and MAC interface and control logic to manage the reset and clock control and pin configuration.
The ADIN1300 is available in a 6 mm × 6 mm, 40-lead lead frame chip scale package (LFCSP). The device operates with a minimum of 2 power supplies, 0.9 V and 3.3 V, assuming the use of a 3.3 V MAC interface supply. For maximum flexibility in system level design, a separate VDDIO supply enables the management data input/output (MDIO) and MAC interface supply voltages to be configured independently of the other circuitry on the ADIN1300, allowing operation at 1.8 V, 2.5 V, or 3.3 V. At power-up, the ADIN1300 is held in hardware reset until each of the supplies has crossed its minimum rising threshold value. Brown-out protection is provided by monitoring the supplies to detect if one or more supply drops below a minimum falling threshold (see Table 19 on the datasheet), and holding the device in hardware reset until the power supplies return and satisfy the power-on reset (POR) circuit.
The MII management interface (also referred to as MDIO interface) provides a 2-wire serial interface between a host processor or MAC (also known as management station (STA)) and the ADIN1300, allowing access to control and status information in the PHY core management registers. The interface is compatible with both the IEEE 802.3 Standard Clause 22 and Clause 45 management frame structures.
The ADIN1300 can support cable lengths up to 150 meters at Gigabit speeds and 180 meters when operating at 100 Mbps or 10 Mbps.
Applications
- Industrial automation
- Process control
- Factory automation
- Robotics/motion control
- Time sensitive networking (TSN)
- Building automation
- Test and measurement
- Industrial internet of things (IoT)
Documentation
Data Sheet 2
User Guide 1
Application Note 13
Technical Articles 3
Frequently Asked Question 1
Video 3
Device Drivers 2
Solutions Bulletin & Brochure 3
Webcast 8
Thought Leadership Page 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADIN1300BCPZ | 40-Lead LFCSP (6mm x 6mm x 0.75mm w/ EP) | ||
ADIN1300BCPZ-R7 | 40-Lead LFCSP (6mm x 6mm x 0.75mm w/ EP) | ||
ADIN1300CCPZ | 40-Lead LFCSP (6mm x 6mm x 0.75mm w/ EP) | ||
ADIN1300CCPZ-R7 | 40-Lead LFCSP (6mm x 6mm x 0.75mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Nov 10, 2022 - 22_0277 Qualification of an Alternate Adhesive Material and Molding Compound for Select LFCSP Packages |
||
ADIN1300BCPZ | PRODUCTION | |
ADIN1300BCPZ-R7 | PRODUCTION | |
ADIN1300CCPZ | PRODUCTION | |
ADIN1300CCPZ-R7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 2
- ADIN1200/ADIN1300 Linux Drivers
ADIN1200/ADIN1300 Non Operating System Driver
Evaluation Software 0
Can't find the software or driver you need?