ADG849

PRODUCTION

3 V/5 V CMOS 0.5 Ω SPDT Switch in SC70

Part Models
3
1ku List Price
Starting From $0.87

Part Details

  • Ultra-Low On Resistance:
    0.5 Ω Typical
    <0.8 Ω max at 5 V Supply
  • Excellent Distortion: 
    0.01 Ω Typical
    0.2 Ω max RON Flatness
  • +1.8 V to +5.5 V Single Supply
  • High Current Carrying Capability: 
    400mA Continuous Current
    600mA peak current at 5V
  • Extended Temperature Range: +125°
  • Rail-to-Rail Operation
  • Typical Power Consumption (<0.01 µW)
  • TTL/CMOS Compatible Inputs
ADG849
3 V/5 V CMOS 0.5 Ω SPDT Switch in SC70
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADG849

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-6SC70EBZ

EVAL-6SC70EBZ Evaluation Board

Features and Benefits

  • 6-lead SC70 evaluation board
  • Clamp allows the main device to be easily changed
  • Gold pin connectors allow the addition of passive components
  • SMB connectors for the input/output of signals
  • Additional space on-board to allow for prototyping

Product Details

The EVAL-6SC70EBZ evaluation board evaluates 6-lead SC70 devices in the Switches and Multiplexers Portfolio that are purchased separately. A clamp is supplied with the EVAL-6SC70EBZ to secure a 6-lead SC70 device to the evaluation board without the need for soldering, making the board reusable for multiple devices.

A 6-lead SC70 device can be clamped or soldered to the center of the evaluation board. Each pin of the device has a corresponding link from K1 to K6 that can be set to either VDD or GND. A wire screw terminal supplies VDD and GND. SMB connectors on the board allow additional external signals to be supplied to the device. In addition, there is space available at the top of the board for prototyping.

Full specifications of the device under test (DUT) are available in the corresponding product data sheet, which should be consulted in conjunction with this user guide when using the evaluation board.

EVAL-6SC70EBZ
EVAL-6SC70EBZ Evaluation Board

Reference Designs

AD7280A Daisy-Chain Configuration Circuit with Isolation
CN0197 Circuits from the lab

Lithium Ion Battery Stack Monitor with Both Signal and Power Isolation

Features and Benefits

  • Measure up to 48 Li-Ion battery cells
  • Battery cell balancing for load sharing
  • Galvanic isolation protects processor
  • Lithium battery management system
CN0197
Lithium Ion Battery Stack Monitor with Both Signal and Power Isolation

Latest Discussions