ADG5248F

PRODUCTION

User Defined Fault Protection and Detection, 0.8 pC QINJ, 8:1 Multiplexer

Part Models
3
1ku List Price
Starting From $5.36

Part Details

  • User defined secondary supplies set overvoltage level
    • Overvoltage protection up to −55 V and +55 V
    • Power-off protection up to −55 V and +55 V
    • Overvoltage detection on source pins
    • Minimum secondary supply level: 4.5 V single-supply
    • Interrupt flags indicate fault status
  • Low charge injection (QINJ): 0.8 pC
  • Low drain/source on capacitance: 19 pF
  • Latch-up immune under any circumstance
  • Known state without digital inputs present
  • VSS to VDD analog signal range
    • ±5 V to ±22 V dual-supply operation
    • 8V to 44 V single-supply operation
    • Fully specified at ±15 V, ±20 V, +12 V, and +36 V
ADG5248F
User Defined Fault Protection and Detection, 0.8 pC QINJ, 8:1 Multiplexer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADG5248F

SPICE Model 1

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-ADG5248F

ADG5248F Evaluation Board

Features and Benefits

  • Supply voltages
    Dual supply: ±5 V to ±22 V
    Single supply: 8 V to 44 V
  • Protected against overvoltage on source pins
    Signal voltages up to −55 V and +55 V
  • LEDs for visual overvoltage indication
  • Parallel interface compatible with 3 V logic
  • On-board LDO regulator for digital supply and control, if required

Product Details

The EVAL-ADG5248FEBZ, is the evaluation board for the ADG5248F, which features an overvoltage protected 8:1 Multiplexer. The ADG5248F has overvoltage detection and protection circuitry on the source pins and is protected against signals up to −55 V and +55 V in both the powered and unpowered states.


The ADG5248F is soldered to the center of the evaluation board, and wire screw terminals are provided to connect to each of the source and drain pins. Three screw terminals are used to power the device, with a fourth terminal used to provide a user defined digital logic supply voltage, if required. Alternatively, a low dropout (LDO) regulator is provided for 5 V digital logic supply and to supply the LEDs, which are mounted to provide visual indication of the fault status of the switch.


Full specifications on the ADG5248F are available in the product data sheet, which should be consulted in conjunction with this user guide when using the evaluation board.

EVAL-ADG5248F
ADG5248F Evaluation Board

Latest Discussions

Recently Viewed