ADF7030-1

NOT RECOMMENDED FOR NEW DESIGNS

High Performance, Sub GHz Radio Transceiver IC

Part Details

  • Radio frequency (RF) ranges
    • 169.4 MHz to 169.6 MHz
    • 426 MHz to 470 MHz
    • 863 MHz to 960 MHz
  • Data rates
    • 2FSK/2GFSK: 0.1 kbps to 300 kbps
    • 4FSK/4GFSK: 1 kbps to 360 kbps (transmit only)
  • Dual power amplifiers (PAs)
  • Programmable receiver channel bandwidth from 2.6 kHz to 406 kHz
  • Receiver (Rx) performance
    • Up to 97 dB blocking at ±20 MHz offset
    • Up to 72 dB adjacent channel rejection
    • −134.3 dBm sensitivity at 0.1 kbps
    • −121.3 dBm sensitivity at 2.4 kbps
  • Transmitter (Tx) performance
    • −20 dBm to +17 dBm range with 0.1 dB step resolution
    • Very low output power variation vs. temperature and supply
  • Low active current
    • 50 mA Tx current at 17 dBm
    • 21.2 mA Rx current at12.5 kbps
  • Ultralow sleep current
    • 10 nA with memory retained
  • Host microprocessor interface
    • Easy to use programming serial peripheral interface (SPI)
    • Configurable 8-bit general-purpose input/output (GPIO) bus
  • On-chip ARM Cortex-M0 processor for 
    • Radio control and calibration
    • Packet management
    • Clear channel assessment (CCA)
  • IEEE802.15.4g support
    • Frame format 
    • Data whitening
    • Dual-sync word detection
    • Forward error correction (FEC) and interleaving
  • Suitable for systems targeting compliance with
    • ETSI EN 300 220-1
    • EN 54-25, EN 13757-4
    • FCC Part 15, Part 22, Part 24, Part 90, and Part 101 
    • ARIB STD-T30, STD-T67, STD-T108, STD-T96
  • Packages
    • 6 mm × 6 mm, 40-lead LFCSP
    • 7 mm × 7 mm, 48-lead LQFP
ADF7030-1
High Performance, Sub GHz Radio Transceiver IC
Ask a Question

Documentation

Learn More

Software Resources

ADF7030-1 IEEE 802.15.4g Firmware Modules Installer


Evaluation Kits

eval board
EVAL-ADF7030-1 EZ-KIT

ADF7030-1 Evaluation and Development Kit

Features and Benefits

  • Full feature evaluation and system for the ADF7030-1
  • Easy-to-Use GUI for evaluation and testing of the ADF7030-1
  • ADuCM3029 EZ-KIT mother board for development

Product Details

The ADF7030-1 EZ-KIT® is an evaluation and development system for the ADF7030-1 high performance, sub-GHz, RF transceiver. Four EZ-KIT models are available for the ADF7030-1, covering various frequency ranges.

Each ADF7030-1 EZ-KIT allows fast and thorough evaluation of the ADF7030-1 radio and provides a platform for host processor code development using the ADuCM3029 EZ-KIT mother board (ADZS-UCM3029EZLITE).

The ADF7030-1 EZ-KIT consists of the following:

  • RF daughter boards.
  • Antennae for over the air packet error rate testing.
  • ADuCM3029 EZ-KIT mother board and LCD shield for evaluation and development with the ADF7030-1. The ADF7030-1 daughter boards plug into this mother board.
  • ADF7030-1 Design Center, a graphical user interface (GUI) for evaluation of the ADF7030-1. The GUI can be used for configuring the ADF7030-1, evaluating transmit and receive operation, and transmitting and receiving packets.

EVAL-ADF7030-1 EZ-KIT
ADF7030-1 Evaluation and Development Kit

Latest Discussions

No discussions on ADF7030-1 yet. Have something to say?

Start a Discussion on EngineerZone®