ADF7022

NOT RECOMMENDED FOR NEW DESIGNS

io-homecontrol® Compliant RF Transceiver

Part Models
2
1ku List Price
price unavailable

Part Details

  • Very low power, high performance, low IF transceiver
  • Fully integrated io-homecontrol®-compliant protocol
  • Autonomous packet handling without intervention of host microprocessor thus significantly increasing battery life
  • 1-way and 2-way communication supported
  • Automatic wake-up timer
  • 32-bit hardware timer, 16-bit firmware timer (48 bits total)
  • Patented fast settling automatic frequency control (AFC)
  • Digital RSSI
  • Uses either
    External 32 kHz crystal
    Internal 32 kHz RC oscillator
  • Fully integrated image rejection calibration (patent pending)
  • Operating frequencies
    Channel 1: 868.25 MHz
    Channel 2: 868.95 MHz
    Channel 3: 869.85 MHz
  • For more detailed Features, please see Data Sheet
ADF7022
io-homecontrol® Compliant RF Transceiver
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

ADIsimSRD Design Studio

Analog Devices ADIsimSRD Design Studio is a very powerful tool allowing real-time simulation and optimization of many of the parameters in a typical wireless system using the ADF7xxx family of transceivers and transmitters.

Open Tool

Evaluation Kits

EVAL-ADF7022

ADF7022 Evaluation Board

Product Details

This page contains ordering information for the evaluation board used to evaluate the ADF7022 io-homecontrol® Compliant RF Transceiver.

EVAL-ADF7022
ADF7022 Evaluation Board

Latest Discussions

No discussions on ADF7022 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed