ADF4158

RECOMMENDED FOR NEW DESIGNS

Direct Modulation/Waveform Generating, 6.1 GHz Fractional-N Frequency Synthesizer

Part Models
4
1ku List Price
Starting From $6.00

Part Details

  • RF bandwidth to 6.1 GHz
  • 25-bit fixed modulus allows subhertz frequency resolution
  • Frequency and phase modulation capability
  • Sawtooth and triangular waveforms in the frequency domain
  • Parabolic ramp
  • Ramp superimposed with FSK
  • Ramp with 2 different sweep rates
  • Ramp delay
  • Ramp frequency readback
  • Ramp interruption
  • 2.7 V to 3.3 V power supply
  • Separate VP allows extended tuning voltage
  • Programmable charge pump currents
  • 3-wire serial interface
  • Digital lock detect
  • Power-down mode
  • Cycle slip reduction for faster lock times
  • Switched bandwidth fast-lock mode
  • Qualified for automotive applications
ADF4158
Direct Modulation/Waveform Generating, 6.1 GHz Fractional-N Frequency Synthesizer
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
Parts Product Life Cycle Description
Frequency Dividers, Prescalers, and Counters 1
ADF5001 PRODUCTION 4 GHz TO 18 GHz Divide-by-4 Prescaler
Internal Power Switch Boost Regulators 1
ADP1613 PRODUCTION 650 kHz /1.3 MHz Step-Up PWM DC-to-DC Switching Converter with 2.0 A Current Limit
Positive Linear Regulators (LDO) 3
ADP151 PRODUCTION Ultralow Noise, 200 mA, CMOS Linear Regulator
ADP3334 NOT RECOMMENDED FOR NEW DESIGNS High Accuracy Low IQ, 500 mA anyCAP­® Adjustable Low Dropout Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
EVAL-ADF4158

ADF4158 Evaluation Board

Features and Benefits

  • Self-contained board including synthesizer, VCO, 10 MHz TCXO reference, USB interface, voltage regulators, and loop filter (5.8 GHz)
  • Designed for 10 MHz PFD frequency, minimum charge pump current, and 20 kHz loop bandwidth
  • Accompanying software allows control of synthesizer functions from a PC (via USB interface)
  • Battery operated: choice of 3 V or 5 V supplies

Product Details

The EVAL-ADF4158EB1Z evaluates the performance of the ADF4158 frequency synthesizer for phase locked loops (PLL). The board contains the ADF4158 synthesizer, a PC connector, SMA connectors for the power supplies, and an RF output. There is also a low pass loop filter (20 kHz) and a VCO (Z Communications, Inc., VCO940ME03 5.8 GHz) on board. The evaluation board is set up for a 10 MHz PFD comparison frequency. An on-board TCXO provides the 10 MHz reference frequency. A USB cable is included with the board to connect to a PC USB port. 

 

The package also contains Windows® software (XP, Vista, and 7 compatible) to allow easy programming of the synthesizer.

EVAL-ADF4158
ADF4158 Evaluation Board

Latest Discussions