ADC Drivers

ADC driver amplifiers perform many important functions, including buffering, amplitude scaling, single-ended-to-differential and differential-to-single-ended conversion, common-mode offset adjustment, and filtering. ADC drivers have become essential signal conditioning elements in data conversion stages and are key factors in enabling the ADC function to achieve its rated performance.

ADI offers a complete portfolio of driver amplifiers covering a wide-range of SAR, pipeline, and sigma-delta A/D converter applications.

ADA4930: Single Supply Low Noise ADC Driver
Analog Devices showcases the first Single-Supply ADC Driver that is capable of driving 40 MSPS to 200 MSPS, 1.8V, 14 Bit analog to digital converters.
Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected

    Reference Designs

    CN0255

    In most systems, there are trade-offs between performance and low power. The focus of this circuit design is to explore a few of these trade-offs and still achieve low power (8 mW typical) and highRead More..

    View Detailed Information View Pricing

    Applicable Parts

    Applications

    Instrumentation and Measurement Solutions

    • Communications Test Equipment Solutions
    • Signal Generator (Audio through RF) Solutions
    • Impedance Measurement and Analysis Solutions
    • Data Acquisition Solutions
    • Analytical Instruments

    Healthcare Solutions

    • Body Temperature Measurement Solutions
    • Therapy Device Solutions for Healthcare

    Industrial Automation

    • Field Instrument Systems
    • Programmable Logic Controllers (PLC) and Distributed Control Systems (DCS)

    Aerospace and Defense Systems

    • Unmanned Aerial Vehicles (UAV)
    • Unmanned Aerial Vehicle (UAV) Systems