ADBMS6817

RECOMMENDED FOR NEW DESIGNS

8 Channel Multicell Battery Monitor

Part Models
2
1ku List Price
Starting From $6.56
Viewing:

Part Details

  • Measures up to 8 battery cells in series
  • Maximum lifetime total measurement error: 1.5 mV
  • Stackable architecture for high voltage battery packs
  • Built-in isoSPI interface
    • 2 Mb isolated serial communications
    • Uses a single twisted pair, up to 20 meters
    • Low EMI susceptibility and emissions
    • Bidirectional for broken wire protection
    • Capacitor or transformer coupled
  • Hot plug tolerant without external protection
  • ADBMS6817WFS models are developed for use in ISO 26262 applications for Automotive Safety Integrity Level Capability (ASIL D)
  • Diagnostics for IC and application circuit failure modes
  • 304 μs to measure all cells in a system
  • 16-bit ADC with programmable noise filter
  • Passive cell balancing up to 300 mA per channel with programmable PWM
  • 7 GPIO or analog inputs
    • Temperature or other sensor inputs
    • Configurable as an I2C or SPI master
  • Sleep state supply current: 5.5 μA
  • 48-lead LQFP package with exposed pad
  • AEC-Q100 qualified for automotive applications
ADBMS6817
8 Channel Multicell Battery Monitor
ADBMS6817 Application Circuit
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
Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA