ADAU1761

PRODUCTION

SigmaDSP Stereo, Low Power, 96 kHz, 24-Bit Audio Codec with Integrated PLL

Part Models
3
1ku List Price
Starting From $4.74

Part Details

  • SigmaDSP 28-/56-bit 50 MIPS digital audio processor
  • Fully programmable with SigmaStudio graphical tool
  • 24-bit stereo audio ADC and DAC: >98 dB SNR
  • Sampling rates from 8 kHz to 96 kHz
  • Low power: 7 mW record, 7 mW playback, 48 kHz at 1.8 V
  • 6 analog input pins, configurable for single-ended or differential inputs
  • Flexible analog input/output mixers
  • Stereo digital microphone input
  • PLL supporting input clocks from 8 MHz to 27 MHz
  • Analog outputs: 2 differential stereo, 2 single-ended stereo, 1 mono headphone output driver
  • Analog automatic level control (ALC)
  • Microphone bias reference voltage
  • Analog and digital I/O: 1.8 V to 3.65 V
  • I2C and SPI control interfaces
  • Digital audio serial data I/O: stereo and time-division multiplexing (TDM) modes
  • Software-controllable clickless mute
  • Software power-down
  • GPIO pins for digital controls and outputs
  • 32-lead, 5 mm × 5 mm LFCSP
  • −40°C to +85°C operating temperature range
ADAU1761
SigmaDSP Stereo, Low Power, 96 kHz, 24-Bit Audio Codec with Integrated PLL
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Class-D Audio Amplifiers 2
SSM2306 NOT RECOMMENDED FOR NEW DESIGNS 2 W, Filterless, Class-D Stereo Audio Amplifier
SSM2305 PRODUCTION Filterless, High Efficiency, Mono 2.8 W, Class-D Audio Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1

SigmaDSP Processors: Software and Tools

Open Tool

Evaluation Kits

EVAL-ADUSB2EBZ

ADUSB2EBZ Evaluation Board

Features and Benefits

EVAL-ADUSB2EBZ "USBi"
  • Digital I/O: USB input, I2C/SPI output
  • DC Supply: 5 V (USB) 

Product Details

The Analog Devices USBi “USB Interface” (EVAL-ADUSB2EBZ) board is the interface between your PC's USB port and SigmaDSP hardware's data input pins. This interface can be used with any evaluation board which includes an External SPI/I²C header (Aardvark Header). The EVAL-ADUSB2EBZ board is capable of both SPI and I²C communication (which is user selectable) and can supply IOVDD of either 3.3V or 1.8V.The USBi interface is powered from the computer's USB port.

To Install the USBi Board:

  • Connect the USB cable to the USBi Board a spare USB port on your PC.
  • The Windows “Found New Hardware Wizard” will launch.
  • Choose “Install from a list or a specific location” and click “Next”.
  • Select “Search for the best driver in these locations” and Check the box for “Include this location in the search.”
  • Press the “Browse” button and locate the appropriate driver file in the SigmaStudio application folder (default folder is C:\Program Files\Analog Devices Inc\Sigma Studio\USB drivers): Select the CyUSB.inf file.
  • Click “Continue Anyway” if you're prompted with “This software has not passed Windows Logo testing.”

Using USBi in SigmaStudio:

To communication between SigmaStudio and the USBi board, a communication channel block must be added to the Schematic design. To locate the block, select the Hardware Configuration Tab, in the ToolBox or Tree ToolBox window choose the “Communication Channels” category, and select the USBi block.


USBi

This block provides connections for multiple processors (ICs / DSPs), allowing you to use multiple processors in a single design. This block allows you to explicitly specify both the communication protocol (SPI or I²C) and the part's address, I²C address or SPI catch line. The DSP hardware's address must match the block's selected address for communication to function properly. See the parts data sheet for more information about addressing (e.g. ADR_SEL, ADDR0, or ADDR1 pins). The default USBi protocol is I²C, to enable SPI, you must first select an SPI address in the block's drop down menu and then perform three write operations (e.g. press the write button the Register Read/Write Window 3 times). The USBi hardware has LEDs which indicate the current mode, I²C or SPI.

eval board
EVAL-BF706M-EZLITE

The ADSP-BF706 EZ-Kit Lite mini evaluation hardware provides an ultra low-power, low-cost hardware solution for evaluating the ADSP-BF70x Blackfin+ processor family.

Features and Benefits

  • ADSP-BF706 EZ-KIT Mini features:
    • ADSP-BF706 Blackfin Processor
      • 400 MHz/800 MMACs performance at <100 mW
      • 1160 kB on-chip SRAM (136 kB L1, 1 MB L2)
      • 88-lead LFCSP (QFN) package
    • Small form factor: 4 in × 2 in (10 cm × 5 cm)
    • 4 MB quad SPI flash
    • ADAU1761 SigmaDSP® low power stereo audio codec
      • Line-in and headphone jacks
    • Direct USB 2.0 HS PHY interface to ADSP-BF706
    • External connections for EPPI0, SPORT, SPI, I2C, timer, and GPIOs
    • On-board debug agent (JTAG/SWD) via separate USB interface
    • Other features
      • USB bus powered
      • Push buttons and LEDs
      • Boot mode strapped to SPI master
      • Resistors for processor current measurement
      • Arduino Uno R3 connection compatibility
  • CrossCore® embedded studio software tools
    • Full featured development suite and board support package
    • Complete real-time debug capability included
    • Full featured one year evaluation license

Product Details

Analog Devices has developed a low cost, low power DSP evaluation platform targeting an array of real-time applications. The ADSP-BF706 EZ-KIT Mini® leverages the latest entry within the industry-leading, low power Blackfin® processor family as well as ADI’s optimized development tools and third party software deliverables. With on-board, high quality audio connectivity, multiple expansion options, and an integrated debug agent, the EZ-KIT Mini offers designers a complete small form factor, low cost starter platform for multiple applications.

The ADSP-BF706 Blackfin processor is a high performance DSP that delivers a class-leading 800 MMACS of processing power at less than 100 mW. With glueless connectivity options including USB and over 1 MB of internal SRAM, this reduces BOM cost and eliminates the need for external memory in many applications. Using the enhanced Blackfin+ core, the combination of performance, power efficiency, memory integration, sophisticated security, and great value, allows designers to incorporate advanced 16- and 32-bit processing into a wide range of new power sensitive use cases.

Target ADSP-BF70x applications include:

  • Portable audio, DJ equipment, and effects
  • Automotive audio and sensors
  • Portable communications
  • Military and aerospace
  • Portable healthcare
  • Intelligent lighting and occupancy detection*
  • Industrial imaging and biometrics*
* For an advanced imaging-based starter system, please refer to ADI’s ADSP-BF707 BLIP

eval board
SHARC Audio Module (ADZS-SC589-MINI)

The SHARC Audio Module (SAM) is an expandable hardware/software platform for audio applications.

Features and Benefits

  • ADSP-SC589 Floating-Point SHARC® Processor
    • Dual 500 MHz SHARC+® DSP cores and a 500MHz ARM® Cortex®-A5 core
  • Two 2Gbit DDR3 memories
  • 512Mbit SPI flash memory
  • 24-bit, 96kHz ADAU1761 SigmaDSP® Audio Codec
  • AD2428W A2B® Transceiver
    • Multi-channel low-latency audio interface
  • 1/8“ stereo jacks
  • Two 60-pin connectors, supporting ADI and 3rd Party “Fins” (Expansion Boards)
  • Includes a free CrossCore® Embedded Studio license and an ICE-1000 emulator for debugging
Additional Peripherals:

  • UART (for MIDI & more)
  • S/PDIF
  • Gigabit Ethernet
  • USB OTG & HS

Product Details

The SHARC® Audio Module is an expandable hardware/software platform that enables project prototyping, development and deployment of audio applications including effects processors, multi-channel audio systems, MIDI synthesizers, and many other DSP-based audio projects.

The centerpiece of the SHARC Audio Module is the  Analog Devices ADSP-SC589 SHARC processor, a remarkable engine for  audio processing which incorporates dual SHARC+ DSP cores and an ARM  core. Accompanying the SHARC is an expert selected group of peripherals ideally suited for audio project development.

While the SHARC Audio Module can be used as a self-contained product, it is designed for custom expansion. Analog Devices is developing expansion boards (called “Fins”). The first in this series is an Audio Project Fin that plugs directly onto the main SHARC Audio Module.

In addition, there are several leading developers and board designers that provide a variety of software and hardware platforms for you to expand the SHARC Audio Module platform. Since all of the major functions and GPIO of the board can be accessed via the two multi-pin connectors, you can easily design and build your own expander. Documentation for these connectors can be found in the SHARC Audio Module Hardware Reference Manual.

This board is designed to be used in conjunction with the CrossCore® Embedded Studio (CCES) development tools. The development environment aids advanced application code development and debug.

In addition to traditional C and C++ development, the SHARC Audio Module supports Faust (Functional Audio Stream), an open-source, functional programming language, specifically designed for real-time audio signal processing and synthesis. Faust generates C++, as well as other target languages, for signal processing applications. The Faust library provides a rich set of audio DSP objects that can be used in creating DSP algorithms. Using Faust, it is possible to quickly create large algorithms that take advantage of the computing power available on the SHARC Audio Module platform.

EVAL-ADAU1761

ADAU1761 Evaluation Board

Features and Benefits

EVAL-ADAU1761Z
  • Other ADI Components:
    AD1938 (2)
    AD8608
    ADP3336
  • Analog In: 2 Differential TRS, 1 Stereo TRS (3.5 mm) 
  • Analog Out: 2 Differential and Stereo TRS, 1 Stereo Headphone TRS (3.5 mm) 
  • Digital I/O:USBi-I2C, I2S-I/O (1/1, TDM), Stereo Digital Mic  
  • DC Supply: 5 V 

Product Details

Full-featured ADAU1761 SigmaDSP evaluation board that operates most functions of the ADAU1761 with a full range of analog and digital inputs and outputs including the digital microphone and capless headphones. USBi is included in the package and it provides the 5 V power supply for the board.

eval board
EVAL-ADAU1472Z

Evaluation board for the ADAU1472 SigmaDSP Digital Audio Processor

Features and Benefits

  • On-board ADAU1761 codec with 2 analog inputs and 4 analog outputs
  • Stereo S/PDIF input
  • Stereo S/PDIF output
  • Self boot serial flash memory

Product Details

The user guide describes the design, setup, and operation of the EVAL-ADAU1472Z evaluation board, which allows users to evaluate the ADAU1472 SigmaDSP® digital audio processor.

The EVAL-ADAU1472Z provides access to the digital serial audio ports of the ADAU1472 and some of the general-purpose input and outputs (GPIOs). The analog input and output is provided by the ADAU1761 codec included on the EVAL-ADAU1472Z.

The ADAU1472 can be configured in a variety of ways. The on-board serial flash memory can be programmed for self boot mode.

The EVAL-ADAU1472Z is powered by a 5 V dc supply, which is regulated to the voltages required on the board. The printed circuit board (PCB) is a 4-layer design with a ground plane and a power plane on the inner layers. The EVAL-ADAU1472Z includes connectors for external analog inputs and outputs and optical Sony/Philips digital interface (S/PDIF) interfaces.

For full details on the ADAU1472 and the ADAU1761, see the ADAU1472 and ADAU1761 data sheets, which must be used in conjunction with the user guide when using the EVAL-ADAU1472Z evaluation board.

EVAL-ADUSB2EBZ
ADUSB2EBZ Evaluation Board
EVAL-BF706M-EZLITE
The ADSP-BF706 EZ-Kit Lite mini evaluation hardware provides an ultra low-power, low-cost hardware solution for evaluating the ADSP-BF70x Blackfin+ processor family.
SHARC Audio Module (ADZS-SC589-MINI)
The SHARC Audio Module (SAM) is an expandable hardware/software platform for audio applications.
EVAL-ADAU1761
ADAU1761 Evaluation Board
EVAL-ADAU1472Z
Evaluation board for the ADAU1472 SigmaDSP Digital Audio Processor

Reference Designs

ADAV801/ADAV803 Connections for S/PDIF In/Out to ADAU1761 SigmaDSP
CN0219 Circuits from the lab

S/PDIF and I2S Interface for a SigmaDSP Codec Using the ADAV801/ADAV803 Audio Codec

Features and Benefits

  • Converts consumer audio to I2S for processing
  • Simple interfacing for easy connectivity
Sound Bar System Using ADAU1761 and SSM2518
CN0296 Circuits from the lab

Low Cost, High Performance Sound Bar System

Features and Benefits

  • Sound bar system
  • High performance
  • Low cost
  • 8 digitally processed audio channel outputs
CN0219
S/PDIF and I2S Interface for a SigmaDSP Codec Using the ADAV801/ADAV803 Audio Codec
CN0296
Low Cost, High Performance Sound Bar System

Latest Discussions