ADA4961

RECOMMENDED FOR NEW DESIGNS

Low Distortion, 3.2 GHz, RF DGA

Part Models
1
1ku List Price
Starting From $15.40

Part Details

  • High speed
    • −3 dB bandwidth: 3.2 GHz
    • −1 dB bandwidth: 1.8 GHz
    • Slew rate: 12,000 V/μs
  • Digitally adjustable gain
    • Voltage gain: −6 dB to +15 dB
    • Power gain: −3 dB to +18 dB
    • 5-bit parallel or SPI bus gain control with fast attack
  • IMD3/HD3 distortion, maximum gain, 5 V, high performance (HP) mode
    • IMD3/HD3 at 1 GHz: −90 dBc/−83 dBc
    • IMD3/HD3 at 1.5 GHz: −85 dBc/−75 dBc
    • IMD3/HD3 at 2 GHz: −70 dBc/−70 dBc
  • Low noise
    • Noise density referred to output (RTO): −154 dBm/Hz
    • Noise figure: 5.5 dB at AV = 15 dB, 1 GHz
  • Differential impedances: 100 Ω input, 50 Ω output
  • Low power mode operation, power-down control
  • Single 3.3 V or 5 V supply operation
  • Available in 24-lead, 4 mm × 4 mm LFSCP
ADA4961
Low Distortion, 3.2 GHz, RF DGA
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
S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-ADA4961

ADA4961 Evaluation Board

Product Details

The ADA4961 evaluation board and software provide an easy to use test-bed for this RF amplifier. For ease of use and for optimal even order harmonic performance, the evaluation board has a single ended input and output, coupled to the amplifier with baluns which also match input and output to 50 ohms. The hardware and software are based on the Analog Devices SDP-S common evaluation board platform. The SDP-S daughter card, available on the ADI website at Analog SDP, is required to interface the ADA4961 evaluation board through a USB interface to a PC. The evaluation board specific software GUI for the ADA4961 can be downloaded from the product web page on the ADI web site. 

This evaluation board requires an SDP Controller board for connection to the PC. The SDP controller board connects to the PC via USB 2.0. The evaluation board will connect to the SDP controller board. The evaluation board cannot be connected directly to the PC. The evaluation software running on the PC will communicate through the SDP Controller board, to the evaluation board. The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CS1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup


eval board
AD-FMCADC3-EBZ

ADA4961 & AD9625 Analog Signal Chain Evaluation and Converter Synchronization

Features and Benefits

  • 2.5 GSPS utilizing JESD204B high speed serial interface
  • Driver amplifier interface with 21dB voltage gain adjustment
  • Optional on-board or external clocking
  • Specific design and I/O added for multi-board synchronization

Product Details

The AD-FMCADC3-EBZ is a high speed data acquisition board featuring AD9625 single channel ADC at 2500 MSPS and the ADA4961 Low Distortion, 3.2 GHz, RF DGA driving the converter. The FMC form factor supports the JESD204B high speed serial interface. This product is designed for sampling wide bandwidth analog signals up to the second Nyquist zone. The combination of wide input bandwidth, high sampling rate, and excellent linearity of the AD9625 is ideally suited for spectrum analyzers, data acquisition systems, and a wide assortment of military electronics applications, such as radar and jamming/anti-jamming measures.

The board meets most of the FMC specifications in terms of mechanical size, mounting hole locations, and more. Although this board does meet most of the FMC specifications, it’s not meant as a commercial off the shelf (COTS) board. If you want a commercial, ready to integrate product, please refer to one of the many FMC manufacturers and the FMC specification (ANSI/VITA 57.1). This board is targeted to use the ADI reference designs that work with Xilinx development systems. ADI provides complete source (HDL and software) to re-create those projects (minus the IP provided by the FPGA vendors, which we use), but may not provide enough info to port this to your custom platform.

The design of the board is specifically tailored to synchronizing multiple AD-FMCADC3-EBZ boards together. For more information on synchronization please refer to A Test Method for Synchronizing Multiple GSPS Converters.

The reference design includes the device data capture via the JESD204B serial interface and the SPI interface. The samples are written to the external DDR-DRAM. It allows programming the device and monitoring it’s internal registers via SPI.

eval board
AD-FMCADC4-EBZ

ADA4961 & AD9680 Analog Signal Chain Evaluation and AD9528 Converter Synchronization

Features and Benefits

  • Four channels of 1.0 GSPS conversion utilizing JESD204B high speed serial interface
  • Driver amplifier interface with 21dB voltage gain adjustment
  • Optional on-board or external clocking
  • Specific design and I/O added for multi-board synchronization

Product Details

The AD-FMCADC4-EBZ is a high speed 4-channel data acquisition board featuring two AD9680 dual channel ADC at 1000 MSPS and four ADA4961 low distortion, 3.2 GHz, RF DGA driving each converter. The FMC form factor supports the JESD204B high speed serial interface. All clocking and channel synchronization is support on-board using the AD9528 clock generator. This product is designed for sampling wide bandwidth analog signals up to the second Nyquist zone. The combination of wide input bandwidth, high sampling rate, and excellent linearity of the AD9680 is ideally suited for spectrum analyzers, data acquisition systems, and a wide assortment of military electronics applications, such as radar and jamming/anti-jamming measures.


The board meets most of the FMC specifications in terms of mechanical size, mounting hole locations, and more. Although this board does meet most of the FMC specifications, it’s not meant as a commercial off the shelf (COTS) board. If you want a commercial, ready to integrate product, please refer to one of the many FMC manufacturers and the FMC specification (ANSI/VITA 57.1).

This board is targeted to use the ADI reference designs that work with Xilinx development systems. ADI provides complete source (HDL and software) to re-create those projects (minus the IP provided by the FPGA vendors, which we use), but may not provide enough info to port this to your custom platform.

The design of the board is specifically tailored to synchronizing multiple AD-FMCADC4-EBZ boards together. For more information on synchronization please refer to A Test Method for Synchronizing Multiple GSPS Converters. The reference design includes the device data capture via the JESD204B serial interface and the SPI interface. The samples are written to the external DDR-DRAM. It allows programming the device and monitoring its internal registers via SPI.

EVAL-ADA4961
ADA4961 Evaluation Board
AD-FMCADC3-EBZ
ADA4961 & AD9625 Analog Signal Chain Evaluation and Converter Synchronization
AD-FMCADC4-EBZ
ADA4961 & AD9680 Analog Signal Chain Evaluation and AD9528 Converter Synchronization

Latest Discussions