AD9963
RECOMMENDED FOR NEW DESIGNS10-/12-Bit, Low Power, Broadband MxFE
- Part Models
- 2
- 1ku List Price
- Starting From $47.92
Overview
- Dual 10-bit/12-bit, 100 MSPS ADC SNR = 67 dB, fIN = 30.1 MHz
- Dual 10-bit/12-bit, 170 MSPS DAC ACLR = 74 dBc
- 5 channels of analog auxiliary input/output
- Low power, <425 mW at maximum sample rates
- Supports full and half-duplex data interfaces
- Small 72-lead LFCSP lead-free package
The AD9961/AD9963 are pin-compatible, 10-/12-bit, low power MxFE® converters that provide two ADC channels with sample rates of 100 MSPS and two DAC channels with sample rates to 170 MSPS. These converters are optimized for transmit and receive signal paths of communication systems requiring low power and low cost. The digital interfaces provide flexible clocking options. The transmit is configurable for 1×, 2×, 4×, and 8× interpolation. The receive path has a bypassable 2× decimating low-pass filter.
The AD9961 and AD9963 have five auxiliary analog channels. Three are inputs to a 12-bit ADC. Two of these inputs can be configured as outputs by enabling 10-bit DACs. The other two channels are dedicated outputs from two independent 12-bit DACs.
The high level of integrated functionality, small size, and low power dissipation of the AD9961/AD9963 make them well- suited for portable and low power applications.
Applications
- Wireless infrastructure Picocell, femtocell basestations
- Medical instrumentation Ultrasound AFE
- Portable instrumentation Signal generators, signal analyzers
To evaluate the full capabilities of the AD9963, an AD9963-EBZ evaluation board and AD-DPGIOZ pattern generator/receiver are required. If you do not have either of these components already, please be sure to order both.
Documentation
Data Sheet 1
Application Note 1
Technical Articles 1
Evaluation Design File 1
Device Drivers 1
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD9963BCPZ | 72 ld LFCSP (10x10mm, 7.1mm exposed pad) | ||
| AD9963BCPZRL | 72 ld LFCSP (10x10mm, 7.1mm exposed pad) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 26, 2023 - 23_0025 Package Outline Drawing and Data Sheet Revision for Select LFCSP Products in Amkor |
||
| AD9963BCPZ | PRODUCTION | |
| AD9963BCPZRL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.