AD9523-1

RECOMMENDED FOR NEW DESIGNS

Low Jitter Clock Generator with 14 LVPECL/LVDS/HSTL/29 LVCMOS Outputs

Part Models
2
1ku List Price
Starting From $11.13

Part Details

  • Output frequency: <1 MHz to 1 GHz
  • Start-up frequency accuracy: <±100 ppm (determined by VCXO reference accuracy)
  • Zero delay operation
    • Input-to-output edge timing: <150 ps
  • Dual VCO dividers
  • 14 outputs: configurable LVPECL, LVDS, HSTL, and LVCMOS
  • 14 dedicated output dividers with jitter-free adjustable delay
  • Adjustable delay: 63 resolution steps of ½ period of VCO output divider
  • Output-to-output skew: <50 ps
  • Duty cycle correction for odd divider settings
  • Automatic synchronization of all outputs on power-up
  • Absolute output jitter: <150 fs at 122.88 MHz
    • Integration range: 12 kHz to 20 MHz
  • Broadband timing jitter: 124 fs
  • Digital lock detect
  • Nonvolatile EEPROM stores configuration settings
  • SPI- and I2C-compatible serial control port
  • Dual PLL architecture
    • PLL1
      • Low bandwidth for reference input clock cleanup with external VCXO 
      • Phase detector rate up to 130 MHz
      • Redundant reference inputs
      • Automatic and manual reference switchover modes
        • Revertive and nonrevertive switching
      • Loss of reference detection with holdover mode
      • Low noise LVCMOS output from VCXO used for RF/IF synthesizers
    • PLL2
      • Phase detector rate up to 259 MHz
      • Integrated low noise VCO 
AD9523-1
Low Jitter Clock Generator with 14 LVPECL/LVDS/HSTL/29 LVCMOS Outputs
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

AD9523/AD9523-1 IBIS Model 1

ADIsimCLK Design and Evaluation Software

ADIsimCLK is the design tool developed specifically for Analog Devices' range of ultra-low jitter clock distribution and clock generation products. Whether your application is in wireless infrastructure, instrumentation, networking, broadband, ATE or other areas demanding predictable clock performance, ADIsimCLK will enable you to rapidly develop, evaluate and optimize your design.

Open Tool

Evaluation Kits

eval board
AD-FMCDAQ2-EBZ

AD-FMCDAQ2-EBZ Evaluation Board

Features and Benefits

  • Includes schematics, layout, BOM, Gerber files, HDL, Linux® drivers, IIO Oscilloscope, VisualANALOG
  • FMC-compatible form factor
  • Powered from FMC connector
  • Provides two channels of ADC and two channels of DAC with full synchronization capabilities

Product Details

The AD-FMCDAQ2-EBZ module is comprised of the AD9680 dual, 14-bit, 1.0 GSPS, JESD204B ADC, the AD9144 quad, 16-bit, 2.8 GSPS, JESD204B DAC, the AD9523-1 14-output, 1GHz clock, and power management components. It is clocked by an internally generated carrier platform via the FMC connector, comprising a completely self-contained data acquisition and signal synthesis prototyping platform. In an FMC footprint (84 mm × 69 mm), the module’s combination of wideband data conversion, clocking, and power closely approximates real-world hardware and software for system prototyping and design, with no compromise in signal chain performance.

Applications

  • Electronic test and measurement equipment
  • General-purpose software radios
  • Radar systems
  • Ultra wideband satellite receivers
  • Point-to-point communication systems

EVAL-AD9523-1

AD9523/AD9523-1 Evaluation Board

Features and Benefits

  • Simple power connection using USB connection and on-board LDO voltage regulators
  • LDOs are easily bypassed for power measurements
  • AC-coupled differential SMA connectors
  • SMA connectors for
    2 reference inputs
    2 PLL status outputs
    1 reference test input
    2 VCXO interface inputs/outputs
  • Microsoft Windows®–based evaluation software with simple graphical user interface
  • On-board PLL loop filter
  • Easy access to digital I/O and diagnostic signals via I/O header
  • Status LEDs for diagnostic signals
  • USB computer interface
  • Software calculator provides flexibility, allowing programming of almost any rational input/output frequency ratio

Product Details

The AD9523-1 is designed to support the clock requirements for long-term evolution (LTE) and multicarrier GSM base station designs. It relies on an external VCXO to provide the reference jitter cleanup to achieve the restrictive low phase noise requirements necessary for acceptable data converter SNR performance. The AD9523-1 evaluation board is a compact, easy-to-use platform for evaluating all features of the AD9523-1. A 122.88 MHz VCXO is mounted on the evaluation board to provide a complete solution.


The input receivers are configured as differential but the evaluation board has baluns to provide a single-ended input for easy evaluation using common laboratory single-ended signal sources. Output 8 is connected to an ADCLK905 clock buffer to provide a way to evaluate an Analog Devices, Inc., buffer. Although the ADCLK905 is a 1-to-1 buffer, the performance is similar to the larger fanout buffer, for example, the 1-to-2 buffer, ADCLK925. Output 1 and Output 9 are configured with baluns to provide a single-ended output to drive most test equipment. Output 0 is configured for differential zero delay operation.

eval board
AD-FMCOMMS1-EBZ

FPGA Mezzanine Card for Wireless Communications

Features and Benefits

  • Includes schematics, layout, BOM, Gerber files, HDL, Linux® drivers, IIO Oscilloscope, VisualANALOG
  • FMC-compatible form factor
  • Powered from FMC connector
  • Provides one channel of ADC and one channel of DAC with full synchronization capabilities

Product Details

This board is no longer available for ordering.

The AD-FMCOMMS1-EBZ high-speed analog module is designed to showcase the latest generation high-speed data converters. The AD-FMCOMMS1-EBZ provides the analog front-end for a wide range of compute-intensive FPGA-based radio applications.

The AD-FMCOMMS1-EBZ is an analog front end hardware platform that addresses a broad range of research, academic, industrial and defense applications. The AD-FMCOMMS1-EBZ enables RF applications from 400MHz to 4 GHz. The module is customizable to a wide range of frequencies by software without any hardware changes, providing options for GPS or IEEE 1588 Synchronization, and MIMO configurations.

When combined with the Xilinx ZYNQ® Software-Defined Radio Kit, AD-FMCOMMS1-EBZ enables a variety of wireless communications functions at the physical layer, from baseband to RF. With up to 4 GB of flash storage space, 512 MB of RAM, Gigabit Ethernet interface (depending on the base platform) and a Linux image built specifically for the AD-FMCOMMS1-EBZ, you can get everything you need for a easy out of the box experience. The platform offers enough flexibility for many applications, and supports streaming data, and standard web interfaces to analyze transmitted RF data.

Applications

  • Electronic test and measurement equipment
  • General-purpose software radios
  • Radar systems
  • Ultra wideband satellite receivers
  • Point to point communication systems

AD-FMCDAQ2-EBZ
AD-FMCDAQ2-EBZ Evaluation Board
EVAL-AD9523-1
AD9523/AD9523-1 Evaluation Board
AD-FMCOMMS1-EBZ
FPGA Mezzanine Card for Wireless Communications

Latest Discussions

No discussions on AD9523-1 yet. Have something to say?

Start a Discussion on EngineerZone®