AD9467
RECOMMENDED FOR NEW DESIGNS16-Bit, 200 MSPS/250 MSPS Analog-to-Digital Converter
- Part Models
- 6
- 1ku List Price
- Starting From $128.79
Part Details
- 75.5 dBFS SNR to 210 MHz at 250 MSPS
- 90 dBFS SFDR to 300 MHz at 250 MSPS
- SFDR at 170 MHz at 250 MSPS
- 92 dBFS at −1 dBFS
- 100 dBFS at −2 dBFS
- 60 fs rms jitter
- Excellent linearity at 250 MSPS
- DNL = ±0.5 LSB typical
- INL = ±3.5 LSB typical
- See data sheet for additional features
AD9467-EP supports defense and aerospace applications (AQEC standard)
- Download AD9467-EP data sheet (pdf)
- Extended temperature range (−55°C to +125°C)
- Controlled manufacturing baseline
- Qualification data available on request
- V62/16611 DSCC Drawing Number
The AD9467 is a 16-bit, monolithic, IF sampling analog-to-digital converter (ADC). It is optimized for high performance over wide bandwidths and ease of use. The product operates at a 250 MSPS conversion rate and is designed for wireless receivers, instrumentation, and test equipment that require a high dynamic range.
The ADC requires 1.8 V and 3.3 V power supplies and a low voltage differential input clock for full performance operation. No external reference or driver components are required for many applications. Data outputs are LVDS compatible (ANSI-644 compatible) and include the means to reduce the overall current needed for short trace distances.
A data clock output (DCO) for capturing data on the output is provided for signaling a new output bit.
The internal power-down feature supported via the SPI typically consumes less than 5 mW when disabled.
Optional features allow users to implement various selectable operating conditions, including input range, data format select, and output data test patterns.
The AD9467 is available in a Pb-free, 72-lead, LFCSP specified over the −40°C to +85°C industrial temperature range.
Product Highlights
- IF optimization capability used to improve SFDR.
- Outstanding SFDR performance for IF sampling applications such as multicarrier, multimode 3G, and 4G cellular base station receivers.
- Ease of use: on-chip reference, high input impedance buffer, adjustable analog input range, and an output clock to simplify data capture.
- Packaged in a Pb-free, 72-lead LFCSP package.
- Clock duty cycle stabilizer (DCS) maintains overall ADC performance over a wide range of input clock pulse widths.
- Standard serial port interface (SPI) supports various product features and functions, such as data formatting (offset binary, twos complement, or Gray coding).
Applications
- Multicarrier, multimode cellular receivers
- Antenna array positioning
- Power amplifier linearization
- Broadband wireless
- Radar
- Infrared imaging
- Communications instrumentation
Documentation
Data Sheet 3
User Guide 2
Application Note 12
Technical Articles 3
Evaluation Design File 4
Video 1
Tutorial 3
Circuit Note 1
3rd Party Solutions 1
Device Drivers 2
Technical Book 1
Analog Dialogue 1
Rarely Asked Question Page 4
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD9467BCPZ-200 | 72 ld LFCSP (10x10mm, 8.5mm exposed pad) | ||
AD9467BCPZ-250 | 72 ld LFCSP (10x10mm, 8.5mm exposed pad) | ||
AD9467BCPZRL7-200 | 72 ld LFCSP (10x10mm, 8.5mm exposed pad) | ||
AD9467BCPZRL7-250 | 72 ld LFCSP (10x10mm, 8.5mm exposed pad) | ||
AD9467SCPZ-250-EP | 72 ld LFCSP (10x10mm, 8.5mm exposed pad) | ||
AD9467SCPZ250EPRL7 | 72 ld LFCSP (10x10mm, 8.5mm exposed pad) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 26, 2023 - 23_0025 Package Outline Drawing and Data Sheet Revision for Select LFCSP Products in Amkor |
||
AD9467BCPZ-200 | PRODUCTION | |
AD9467BCPZ-250 | PRODUCTION | |
AD9467BCPZRL7-200 | PRODUCTION | |
AD9467BCPZRL7-250 | PRODUCTION | |
AD9467SCPZ-250-EP | PRODUCTION | |
AD9467SCPZ250EPRL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
FPGA/HDL 2
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Clock Distribution Devices 3 | ||
AD9513 | RECOMMENDED FOR NEW DESIGNS | 800 MHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs |
AD9514 | RECOMMENDED FOR NEW DESIGNS | 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs |
AD9515 | RECOMMENDED FOR NEW DESIGNS | 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Two Outputs |
Clock Generation Devices 5 | ||
AD9523 | NOT RECOMMENDED FOR NEW DESIGNS | 14-Output, Low Jitter Clock generator |
AD9524 | NOT RECOMMENDED FOR NEW DESIGNS | 6 Output, Dual Loop Clock Generator |
AD9510 | RECOMMENDED FOR NEW DESIGNS | 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Eight Outputs |
AD9511 | RECOMMENDED FOR NEW DESIGNS | 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Five Outputs |
AD9512 | RECOMMENDED FOR NEW DESIGNS | 1.2 GHz Clock Distribution IC, Two 1.6 GHz Inputs, Dividers, Delay Adjust, Five Outputs |
Digital Control VGAs 3 | ||
ADL5201 | Obsolete | Wide Dynamic Range, High Speed, Digitally Controlled VGA |
ADL5202 | Obsolete | Wide Dynamic Range, High Speed, Digitally Controlled VGA |
ADL5240 | LAST TIME BUY | 100 MHz TO 4000 MHz RF/IF Digitally Controlled VGA |
Fully Differential Amplifiers 1 | ||
ADL5562 | RECOMMENDED FOR NEW DESIGNS | 3.3 GHz Ultralow Distortion RF/IF Differential Amplifier |
Single-Ended to Differential Amplifiers 1 | ||
ADA4927-1 | RECOMMENDED FOR NEW DESIGNS | Ultralow Distortion Current Feedback Differential ADC Driver |
Tools & Simulations
Virtual Eval - BETA
Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.
Open ToolAD9467 IBIS Models 1
Visual Analog
For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.
Open ToolADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open Tool