AD9271

PRODUCTION

Octal LNA/VGA/AAF/ADC and Crosspoint Switch

Part Models
5
1ku List Price
Starting From $60.84

Part Details

  • 8 channels of LNA, VGA, AAF, and ADC
  • Low noise preamplifier (LNA) 
    Input-referred noise = 1.1 nV/√Hz @ 5 MHz typical, gain = 18 dB 
    SPI-programmable gain = 14 dB/15.6 dB/18 dB 
    Single-ended input; VIN maximum = 400 mVP-P/333 mV p-p/250 mVP-P
    Dual-mode active input impedance matching 
    Bandwidth (BW) > 70 MHz 
    Full-scale (FS) output = 2 VP-P differential
  • Variable gain amplifier (VGA) 
    Gain range = −6 dB to +24 dB 
    Linear-in-dB gain control
  • Antialiasing filter (AAF) 
    3rd-order Butterworth cutoff 
    Programmable from 8 MHz to 18 MHz
  • See Data Sheet for Additional Information
AD9271
Octal LNA/VGA/AAF/ADC and Crosspoint Switch
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

Latest Discussions

Recently Viewed