AD8333

PRODUCTION

DC to 50 MHz, Dual I/Q Demodulator and Phase Shifter

Part Models
3
1ku List Price
Starting From $10.67

Part Details

  • Dual integrated I/Q demodulator
  • 16 phase select options on each output (22.5° per step)
  • Quadrature demodulation accuracy
    • Phase accuracy: ±0.1°
    • Amplitude balance: ±0.05 dB
  • Bandwidth
    • 4 × LO: 10 kHz to 200 MHz
    • RF: dc to 50 MHz
    • Baseband: determined by external filtering
  • Output dynamic range: 159 dB/Hz
  • LO drive > 0 dBm (50 Ω); 4 × LO > 1 MHz
  • Supply: ±5 V
  • Power consumption: 190 mW/channel (380 mW total)
  • Power-down
AD8333
DC to 50 MHz, Dual I/Q Demodulator and Phase Shifter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD8339 PRODUCTION DC to 50 MHz, Quad I/Q Demodulator and Phase Shifter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-AD8333

AD8333 Evaluation Board

Product Details

The board is shipped fully assembled and tested and is signal ready. A pair of AD8332 low-noise amplifiers (LNA) provide input matching and amplification for the differential input of the AD8333.


The evaluation board has several user-configurable features and options. For further details see the AD8333 data sheet available on-line.

EVAL-AD8333
AD8333 Evaluation Board

Latest Discussions

Recently Viewed