AD7764

PRODUCTION

24-Bit, 312 kSPS, 109 dB Sigma-Delta ADC with On-Chip Buffers and Serial Interface

Part Models
2
1ku List Price
Starting From $12.80

Part Details

  • High performance 24-bit Σ-Δ ADC
  • 115 dB dynamic range at 78.125 kHz output data rate
  • 109 dB dynamic range at 312.5 kHz output data rate
  • 312.5 kHz maximum fully filtered output word rate
  • Pin-selectable oversampling rates of 64×, 128×, and 256×
  • Low power mode
  • Flexible serial peripheral interface (SPI)
  • Fully differential modulator input
  • On-chip differential amplifier for signal buffering
  • On-chip reference buffer
  • Full band, low-pass, finite impulse response (FIR) filter
  • Overrange alert pin
  • Digital gain correction registers
  • Power-down mode
  • Synchronization of multiple devices via the SYNC pin
  • Daisy chaining
  • Power supply: 2.5 V and 5 V
  • External reference: 4.096 V
  • Operating temperature range: −40°C to +85°C
  • Available in 4.4 mm × 9.7 mm, 28-lead TSSOP
AD7764

24-Bit, 312 kSPS, 109 dB Sigma-Delta ADC with On-Chip Buffers and Serial Interface

Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

Sigma-Delta ADC Tutorial

An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.

Open Tool

Evaluation Kits

EVAL-AD7765

AD7764/AD7765 Evaluation Kit

Product Details

The EVAL-AD7764EDZ / EVAL-AD7765EDZ are fully featured evaluation kits for the AD7764 / AD7765. These boards operate in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation boards in standalone operation or when operated with the Converter Evaluation and Development board.


Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).

EVAL-AD7765
AD7764/AD7765 Evaluation Kit

Latest Discussions