AD7495

PRODUCTION

1 MSPS, 12-Bit A/D Converter in MSOP-8 or SOIC-8

Part Models
7
1ku List Price
Starting From $7.44

Part Details

  • Fast throughput rate: 1 MSPS
  • Specified for VDD of 2.7 V to 5.25 V
  • Low power:
    4.5 mW max at 1 MSPS with 3 V supplies
    10.5 mW max at 1 MSPS with 5 V supplies
  • Wide input bandwidth: 68 dB SNR at 300 kHz input frequency
  • Flexible power/serial clock speed management
  • No pipeline delays
  • High speed serial interface
    SPI-/QSPI-/MICROWIRE-/DSP-compatible
  • On-board reference: 2.5 V (AD7495 only)
  • Standby mode: 1 μA max
  • 8-lead MSOP and SOIC packages
AD7495
1 MSPS, 12-Bit A/D Converter in MSOP-8 or SOIC-8
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
Hardware Ecosystem

Parts Product Life Cycle Description
AD7091 PRODUCTION 1 MSPS, Ultralow Power 12-Bit ADC in 8-Lead LFCSP
AD7091R PRODUCTION 1 MSPS, Ultralow Power, 12-Bit ADC in 10-Lead LFCSP and MSOP
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed