AD7265

PRODUCTION

Differential/Single-Ended Input, Dual 1 MSPS, 12-Bit, 3-Channel SAR ADC

Part Models
5
1ku List Price
Starting From $4.69

Part Details

  • Dual 12-bit, 3-channel ADC
  • Throughput rate: 1 MSPS
  • Specified for VDD of 2.7 V to 5.25 V
  • Power consumption
    • 7 mW at 1 MSPS with 3 V supplies
    • 17 mW at 1 MSPS with 5 V supplies
  • Pin-configurable analog inputs
    • 12-channel single-ended inputs
    • 6-channel fully differential inputs
    • 6-channel pseudo differential inputs
  • 70 dB SINAD at 50 kHz input frequency
  • Accurate on-chip reference: 2.5 V
    • ±0.2% maximum at 25°C, 20 ppm/°C maximum
  • Dual conversion with read 875 ns, 16 MHz SCLK
  • High speed serial interface
    • SPI®-/QSPI™-/MICROWIRE™-/DSP-compatible
  • −40°C to +125°C operation
  • Shutdown mode: 1 µA maximum
  • 32-lead LFCSP and 32-lead TQFP
  • 2 MSPS version, AD7266
AD7265
Differential/Single-Ended Input, Dual 1 MSPS, 12-Bit, 3-Channel SAR ADC
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Op Amps ≥12V 2
ADA4077-2 RECOMMENDED FOR NEW DESIGNS 4 MHz, 7 nV/√Hz, Low Offset and Drift, High Precision Dual Amplifier
AD8022 PRODUCTION Dual High Speed, Low Noise Op Amp
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 1
OP177 PRODUCTION Ultraprecision Operational Amplifier
Series Voltage References 3
ADR441 PRODUCTION Ultralow Noise, LDO XFET® 2.5V Voltage Reference w/Current Sink and Source
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD7265

AD7265 Evaluation Board

Product Details

The EVAL-AD7265EDZ is a fully featured evaluation Kit for the AD7265. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.


EVAL-AD7265
AD7265 Evaluation Board

Latest Discussions

Recently Viewed