AD7190

PRODUCTION

4.8 kHz Ultralow Noise 24-Bit Sigma-Delta ADC with PGA

Part Models
3
1ku List Price
Starting From $7.48

Part Details

  • RMS noise: 8.5 nV @ 4.7 Hz (gain = 128)
  • 16 noise free bits @ 2.4 kHz (gain = 128)
  • Up to 22.5 noise free bits (gain = 1)
  • Offset drift: 5 nV/°C
  • Gain drift: 1 ppm/°C
  • Specified drift over time
  • 2 differential/4 pseudo differential input channels
  • Qualified for automotive applications
  • See Data Sheet for Additional Information
AD7190
4.8 kHz Ultralow Noise 24-Bit Sigma-Delta ADC with PGA
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
isoPower 1
ADUM3470 PRODUCTION Isolated Switching Regulators (4/0 Channel Directionality)
Low Input Bias Current Op Amps (≤100 pA) 2
AD8639 PRODUCTION 16V Dual Auto-Zero, Rail-to-Rail Output, Precision Amplifier
ADA4051-2 PRODUCTION 1.8V, µPower, Zero-Drift, RRIO Dual Amplifier
Positive Linear Regulators (LDO) 1
ADP3303 NOT RECOMMENDED FOR NEW DESIGNS High Accuracy anyCAP™ 200 mA Low Dropout Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

Design Tool 2


Evaluation Kits

eval board
EVAL-AD7190ASDZ

AD7190 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD7190
  • PC control in conjunction with the system demonstration platform (EVAL-SDP-CB1Z/EVAL-SDP-CK1Z)
  • PC software for control and data analysis (time and frequency domain)

Product Details

The EVAL-AD7190ASDZ evaluation kit features the AD7190 which is 4.8 kHz ultralow noise 24-bit sigma-delta (Σ-Δ) ADCs .The on-chip low noise gain stage means that signals of small amplitude can interface directly to the ADC.The internal clock option provides a compact solution for low BW requirements.

The AD7190 ACE Plugin fully configures the AD7190 device register functionality and provides dc time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.

APPLICATIONS

  • Weigh scales
  • Strain gauge transducers
  • Pressure measurement
  • Temperature measurement
  • Chromatography
  • PLC/DCS analog input modules
  • Data acquisition
  • Medical and scientific instrumentation

eval board
EVAL-AD7190

OBSOLETE: AD7190 Evaluation Board

Product Details

This evaluation board is obsolete and no longer recommended. The replacement board is the EVAL-AD7190ASDZ.

The EVAL-AD7190EBZ is a fully featured evaluation board for the AD7190. The evaluation board can be operated in standalone mode (either battery-powered or with external power supply) or connected to a PC via a standard USB interface. When operated with a PC, software is provided enabling the user to perform detailed analysis of the ADC's performance.


Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).

EVAL-AD7190ASDZ
AD7190 Evaluation Board
EVAL-AD7190
OBSOLETE: AD7190 Evaluation Board

Reference Designs

Weigh Scale System Using the AD7190
CN0102 Circuits from the lab

Precision Weigh Scale Design Using the AD7190 24-Bit Sigma-Delta ADC with Internal PGA

Features and Benefits

  • 24-Bit ADC, handles fast data rates up to 4.8 kHz
  • Integrated PGA allows for wide array of sensors
  • High precision pressure applications
CN0102
Precision Weigh Scale Design Using the AD7190 24-Bit Sigma-Delta ADC with Internal PGA

Latest Discussions

Recently Viewed