AD7156
PRODUCTIONUltralow Power, 1.8 V, 3 mm × 3 mm, 2-Channel Capacitance Converter
- Part Models
- 2
- 1ku List Price
- Starting From $1.66
Overview
|
|
The AD7156 delivers a complete signal processing solution for capacitive sensors, featuring an ultralow power converter with fast response time.
The AD7156 uses an Analog Devices, Inc., capacitance-to-digital converter (CDC) technology, which combines features important for interfacing to real sensors, such as high input sensitivity and high tolerance of both input parasitic ground capacitance and leakage current.
The integrated adaptive threshold algorithm compensates for any variations in the sensor capacitance due to environmental factors like humidity and temperature or due to changes in the dielectric material over time.
By default, the AD7156 operates in standalone mode using the fixed power-up settings and indicates detection on two digital outputs. Alternatively, the AD7156 can be interfaced to a micro-controller via the serial interface, the internal registers can be programmed with user-defined settings, and the data and status can be read from the part.
The AD7156 operates with a 1.8 V to 3.6 V power supply. It is specified over the temperature range of −40°C to +85°C.
Applications
- Buttons and switches
- Proximity sensing
- Contactless switching
- Position detection
- Level detection
- Portable products
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Technical Articles 1
Evaluation Design File 1
Frequently Asked Question 1
Device Drivers 2
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7156BCPZ-REEL | 10-Lead LFCSP (3mm x 3mm) | ||
| AD7156BCPZ-REEL7 | 10-Lead LFCSP (3mm x 3mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 2
FPGA/HDL 1
Evaluation Software 0
Can't find the software or driver you need?