AD5764

PRODUCTION

Complete Quad, 16-Bit, High Accuracy, Serial Input, Bipolar Voltage Output DAC

Part Models
6
1ku List Price
Starting From $27.46

Part Details

  • Complete quad, 16-bit digital-to-analog converter (DAC)
  • Programmable output range ±10 V, ±10.2564 V, or ±10.5263 V
  • ±1 LSB maximum INL error,
    ±1 LSB maximum DNL error
  • Low noise: 60 nV/√Hz
  • Settling time: 10 μs maximum
  • Integrated reference buffers
  • Output control during power-up/brownout
  • Programmable short-circuit protection
  • See Data Sheet for Additional Information

Supports Defense and Aerospace Applications (AQEC Standard)


AD5764
Complete Quad, 16-Bit, High Accuracy, Serial Input, Bipolar Voltage Output DAC
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
Hardware Ecosystem

Parts Product Life Cycle Description
isoPower 1
ADUM5401 PRODUCTION Quad-Channel, 2.5 kV Isolators with Integrated DC-to-DC Converter (3/1 channel directionality)
Series Voltage References 6
ADR435 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
ADR4550 PRODUCTION Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference
ADR431 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Evaluation Kits

eval board
EVAL-AD5764

AD5764 Evaluation Board

Product Details

The evaluation board for the AD5764 uses a USB connector to connect to a PC, using the software provided to control the part.

EVAL-AD5764
AD5764 Evaluation Board

Latest Discussions

Recently Viewed